WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Flame Resistant (Equivalent to UL-94 Standard V-0)
Speed Controller with One-touch Fittings/In-line Type AS-X900

Flow Control Equipment » Speed Controllers Special Environments
    ・Uses flame-resistant resin (Equivalent to UL-94 Standard V-0)
     Applicable tubing O.D.: ø6, ø8, ø10
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
In-line typeAS2052F-06-X900 to
AS3002F-10-X900
φ6 to φ10

Speed Controller with Indicator/In-line Type AS-FS

Flow Control Equipment » Speed Controllers for General Purposes
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     Flow rate can be controlled numerically with the indicator window.
     4 indicator window directions are available.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Electroless nickel plated type is standard.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line typeAS1002FS to AS4002FS-φ3.2 to φ12φ1/8'' to φ1/2''

Wear Resistant Tubing TUZ

Fittings and Tubing » Tubing
    ・Abrasion: Approx. 1/3 (Compared with SMC's TU series polyurethane tubing)
SeriesTubing O.D.
Metric size
ColorFluid
TUZφ4,φ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir

S Couplers Stainless Steel Type KKA

Fittings and Tubing » Fittings for Special Environments
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・Body material: Stainless steel 304
    ・Seal material: Fluoropolymer (Special FKM) is employed.
    ・Grease-free
    ・Check valve built in to both plug and socket
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesConnection thread
KKA1/8,1/4,3/8,1/2,3/4,1,1 1/4,1 1/2

Self-seal Fittings KC

Fittings and Tubing » Fittings for General Purposes
    ・One-touch installation and removal
    ・Built-in self-sealing mechanism
    ・Air does not exhaust after the removal of tubing.
    ・Copper-free (Electroless nickel-plated)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KCφ4,φ6,φ8,φ10,φ12M5×0.8,1/8,1/4,3/8,1/2

Compact Manifold Regulator ARM5

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Width: 14 mm
    ・Select from 2 kinds of mounting methods:
     Direct mounting and DIN rail mounting
    ・Standard model comes equipped with backflow function.
    ・Select from a variety of One-touch fitting sizes.
SeriesModelFeaturesApplicable tubing bore size
Metric size
Applicable tubing bore size
Inch size
Set pressure (MPa)
ARM5AManifold
specifications
Common air supplyφ4,φ6,φ8φ5/32,φ1/4,φ5/160.05 to 0.7
ARM5BManifold
specifications
Individual
air supply
φ4,φ6φ5/32,φ1/40.05 to 0.7
ARM5SSingle unit specificationsIndividual
air supply
φ4,φ6φ5/32,φ1/40.05 to 0.7

Filter Regulator AW-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Integrated filter and regulator units save space and require less piping.
    ・Easy to handle
     Easy to hold when unlocked
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・Interchangeability is maintained.
     The brackets and set nuts are the same for both existing and new
     products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Filter Regulator AW-D
    Manual
    Series View search result
    AW20 to 60-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW20 to 60-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
5

Odor Removal Filter AMF

Air Preparation Equipment » Air Preparation Filters
    ・Efficiently removes odors in compressed air with an activated carbon element
     This unit is designed for removing odors from places, such as clean rooms,
     which must remain odorless
    ・Activated carbon element with large filtration area
    ・Easy element replacement and installation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Odor Removal Filter AMF
    Manual
    Series View search result
    AMFView search result
  • Odor Removal Filter AMF
    DoC/IM
    Series View search result
    AMFView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMF0.01 (Filtration efficiency: 99.9%)200 to 120001/8 to 2

Refrigerated Air Dryer/For Use in North, Central, and South America IDFB□E

Air Preparation Equipment » Air Dryers
    ・Low GWP Refrigerant [New]
    ・UL, CSA certified product
    ・Power supply voltage: Single-phase 115 VAC (60 Hz), 230 VAC (60 Hz)
     3-phase 460 VAC (60 Hz)
     
     Note) The air flow capacity for each dew point is indicated.

    ∗ The IDFB22E/37E series has been discontinued in August 2019.
     Please select the IDFB60/70 series.
SeriesRated inlet conditionAir flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
37ºF(2.8℃)
Air flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
45ºF(7.2℃)
Air flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
50ºF(10℃)
RefrigerantPort size
IDFB3E100ºF
(37.8℃)
100 psi
(0.7 MPa)
10(17)11(19)12(20)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT3/8
IDFB4E100ºF
(37.8℃)
100 psi
(0.7 MPa)
15(25)16(27)17(28)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT1/2
IDFB6E100ºF
(37.8℃)
100 psi
(0.7 MPa)
25(43)26(45)28(47)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT3/4
IDFB8E100ºF
(37.8℃)
100 psi
(0.7 MPa)
41(70)43(74)45(77)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT3/4
IDFB11E100ºF
(37.8℃)
100 psi
(0.7 MPa)
59(100)62(106)65(110)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT3/4
IDFB15E100ºF
(37.8℃)
100 psi
(0.7 MPa)
71(120)80(136)86(147)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT1
IDFB55E100ºF
(37.8℃)
100 psi
(0.7 MPa)
226(384)258(438)297(504)Standard: R407C (HFC)NPT2
IDFB75E100ºF
(37.8℃)
100 psi
(0.7 MPa)
300(510)353(600)406(690)Standard: R407C (HFC)NPT2

Magnet Gripper for Collaborative Robots MHM-X7400A-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Magnet Grippers
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A-ASSISTA
    for the Mitsubishi Electric Corporation MELFA ASSISTA Series 
    Manual
    Series View search result
    MHM-X7400A-ASSISTAView search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A-ASSISTA160(2)
200(6)

Go Top