WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Color Display Digital Gap Checker ISA3

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・Made-to-order options have been added. [New]
     ・A type compatible with control units
      without a 2-port solenoid valve
     ・A cable in-line entry type
    ・Check at a glance to see if a workpiece is placed or not.
    ・The clearance distance between the detection surface and the workpiece can be found intuitively.
    ・Simple setting: Change the settings while checking the displayed value.
    ・Energy saving: Air consumption reduced by 60%
    ・Improved drainage resistance: 10 times or more
SeriesRated distance rangePiping specifications: Supply sidePiping specifications: Detection side
ISA3-F0.01 to 0.03 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-G0.02 to 0.15 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-H0.05 to 0.30 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8

High Pressure Coolant Check Valve AK-DPY00025/26

Flow Control Equipment » Related Equipment
    ・Max. operating pressure: 15 MPa
    ・Compact and lightweight: Weight 130 g (Rc3/8), 210 g (Rc1/2)
    ・Structure that prevents foreign matter from piling up around the main valve
    ・Laser-welded connection prevents looseness
TypeSeriesPort sizeMax. operating pressure
High pressure coolantAK-DPY00025Rc3/815 MPa
High pressure coolantAK-DPY00026Rc1/215 MPa

Metal Speed Controller with One-touch Fitting ASB

Flow Control Equipment » Speed Controllers for General Purposes
Flow Control Equipment » Speed Controllers Special Environments
    ・Improved environmental resistance with the all metal exterior
    ・For use in environments with welding spatter, dust, ultraviolet, etc.
    ・Improved installability
     More space beneath the tube. Easier installation/removal of the tube
    ・Lightweight: Approx. 28% reduction (* 54 g → 39 g)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Metal Speed Controller with One-touch Fitting ASB
    Manual
    Type Series View search result
    All metal exterior elbow typeASBView search result
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
All metal exterior elbow typeASBM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Wear Resistant Flat Tubing/Multi-core, Multi-color TUZ

Fittings and Tubing » Tubing
    ・Multi-core, multi-color specification
    ・Compact piping is possible.
    ・6 color variations
    ・Abrasion: Approx. 1/3
SeriesTubing O.D.ColorNumber of coresFluid
TUZφ4,φ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, Green2, 3, 4, 5, 6Air

EHEDG Compliant/Clean Design/US FDA Compliant Fittings KFG2H□-E/KFG2H□-C/KQ□2-F・KFG2-F

Fittings and Tubing » Fittings for Special Environments
    ・Hygienic design prevents liquid from accumulating after cleaning
    ・US FDA compliant materials
TypeSeriesDescriptionThread type
EHEDG compliantKFG2H□-EStainless steel 316 insert fittingsM,G
Clean designKFG2H□-CStainless steel 316 insert fittingsM,G
FDA compliantKQG2-FStainless steel 316 One-touch fittingsM,R,Rc,
UNF,NPT
G
FDA compliantKQB2-FMetal One-touch fittingsM,R,Rc,
UNF,NPT
G
FDA compliantKFG2-FStainless steel 316 insert fittingsR,Rc,
NPT
G

Low Torque Rotary Joint MQR

Fittings and Tubing » Fittings for General Purposes
    ・Metal seal type
    ・Supplies air to the rotary/pivot shafts of turntables and robot arms
    ・Low rotational torque: 0.003 to 0.50 N・m or less
    ・Operating temperature: −10 to 80℃
    ・Allowable rpm: 200 to 3000 min-1 (rpm)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Series Number of circuitsPort sizeOperating pressure
MQR1,2,4,8,12,16M5×0.8-100 kPa to 1 MPa

Compact Manifold Regulator ARM10/11

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Free selection in response to positioning conditions
     Knob positions: Top/Front/Bottom
     Piping directions: Up/Down
     One-touch fitting types: Straight/Elbow
    ・Types and sizes of One-touch fittings can be changed.
    ・Standard model comes equipped with backflow function.
    ・Compatible with digital pressure switches
SeriesModelFeaturesApplicable tubing bore size
Metric size
Applicable tubing bore size
Inch size
Set pressure (MPa)
ARM11AManifold
specifications
Common air supplyφ4 to φ10φ5/32 to φ3/80.05 to 0.7
ARM11BManifold
specifications
Individual air supplyφ4,φ6φ5/32,φ1/40.05 to 0.7
ARM10Single unit
specifications
Standardφ4,φ6φ5/32,φ1/40.05 to 0.7
ARM10FSingle unit
specifications
Knob front faceφ4,φ6φ5/32,φ1/40.05 to 0.7

Regulator with Backflow Function AW□K-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Integrated filter and regulator units save space and require less piping.
    ・The regulator with backflow function incorporates a mechanism that
     exhausts the air pressure in the outlet side quickly.
    ・Easy to handle
     Easy to hold when unlocked
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・Interchangeability is maintained.
     The brackets and set nuts are the same for both existing and new
     products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Regulator with Backflow Function AW□K-D
    Manual
    Series View search result
    AW20K to 60K-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW20K to 60K-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
5

Magnet Gripper for Collaborative Robots MHM-X7400A-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Magnet Grippers
    ・Plug and Play configuration for immediate use
    ・TMComponent: Easy programming
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A-TM
    for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series 
    Manual
    Series View search result
    MHM-X7400A-TMView search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A-TM160(2)
200(6)

4.5-Stage Bellows Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For use where there is no space for a buffer (spring type)
    ・For workpieces with inclined adsorption surfaces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm) *Pad O.D.
ZP2Bellows (4.5-stage)φ15*,φ20*,φ30*,φ40,φ50
ZP2Bellows (2.5-stage/3.5-stage)φ6,φ9,φ10,φ14,φ15,φ16,φ25,φ30

Go Top