Regulator with Backflow Function AW□K-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Filter Regulators
-
・Integrated filter and regulator units save space and require less piping.
・The regulator with backflow function incorporates a mechanism that
exhausts the air pressure in the outlet side quickly.
・Easy to handle
Easy to hold when unlocked
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・Interchangeability is maintained.
The brackets and set nuts are the same for both existing and new
products.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Regulator with Backflow Function AW□K-D
Manual
Series View search result AW20K to 60K-D View search result
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20K to 60K-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |