-
WEB Catalog
Product Information »
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
for Universal Robots
for Universal Robots
![]() |
・Plug & play configuration for immediate use
URCap compatible, Easy programming ・Compact, lightweight product with high gripping force due to air operation Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector. ・Integrated solenoid valve and speed adjustment mechanism ・Standards: ISO9409-1-50-4-M6 |
Other Data |
---|
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B | 16 |
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
for Universal Robots
for Universal Robots
Type | Series | Download |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B |
|
Vacuum Gripper Unit for Collaborative Robots ZXP7□01-X1
for Universal Robots
for Universal Robots
Products »WEB Catalog » Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper Unit for Collaborative Robots
![]() |
・Plug & play configuration for immediate use
URCaps compatible Easy programming ・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector. ・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups ・Standards: Conforming to ISO9409-1-50-4-M6 |
Other Data |
---|
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] |
Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□01-X1 |
Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5-stage bellows |
φ8 to φ32 | 17 | 57 |
Vacuum Gripper Unit for Collaborative Robots ZXP7□01-X1
for Universal Robots
for Universal Robots
Series | Download |
---|---|
ZXP7□01-X1 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: