產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 協作機械手臂用 真空夾取單元
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
按主題/行業分類的目錄
協作機械手臂用 真空夾取單元
Vacuum Gripper for Collaborative Robots ZXP7□01-X1
for Universal Robots

-
・Plug and Play configuration for immediate use
URCaps compatible Easy programming
・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
・Standards: Conforming to ISO9409-1-50-4-M6
Vacuum Gripper for Collaborative Robots ZXP7□01-X1
for Universal Robots說明書
Series 查看搜尋結果 ZXP7□01-X1 查看搜尋結果
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□01-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
產品特點
■Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
■Integrated vacuum ejector, air supply valve, pressure switch, and cups
■Standards: Conforming to ISO9409-1-50-4-M6
■URCap
■The cup pitch can be changed.
■The cup with flange can be used separately
(if using an external vacuum source).
■URCap
Easy programming
By using the dedicated software certified for Universal Robots, URCap, the teaching pendant can conduct
various operations of SMC grippers intuitively, allowing for sensor signals to be easily incorporated.
Save a copy of the URCap software to a USB memory and insert it into the teaching pendant to easily install the software.
* Please download the URCap software from the website, and save it to a USB memory.