產品情報 »
產品目錄
» 開關/感測器/控制器
» Clamp-on Type Flow Sensor
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
按主題/行業分類的目錄
Clamp-on Type Flow Sensor
For liquids Clamp-on Type Flow Sensor PFUW

-
・Benefit from the eight “zeros” with clamp mounting!
Zero piping work
Zero leakage
Zero clogging
Zero pressure loss
Zero fluid contact
Zero fluid contact parts material concerns
Zero foreign matter entry into piping
Rated flow rate range from zero L/min
・“Easy mounting and retrofitting” Reduced installation work
Series | Rated flow range (L/min) |
---|---|
PFUW | 0 to 60 0 to 100 |
產品特點
Benefit from the eight “zeros” with clamp mounting!

Benefit from the 8 “zero” with clamp mounting!

Types of compatible piping

Applicable fluids

Can be mounted in close proximity (Reduced installation space)

Color display/2-screen display supported

Ultrasonic reception strength display: Ultrasonic indicator

Applications

IO-Link Compatible PFUW7□-□□-□□