產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 真空吸盤
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
真空吸盤
Vacuum Pad/Bowl Shape with Non-slip Feature ZP3M

-
・Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all
directions.
· Prevents workpiece slippage
· Secure adsorbing and transferring are possible.
・Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The pad follows the workpiece shape, making stable adsorption possible.
・Horizontal holding force: 231 N (Pad diameter ø80)
・Suitable for high-temperature workpieces (200°C)
・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than twice the abrasion resistance of SMC’s urethane pads
・Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping
of workpiece can be suppressed even on a steel plate with oil film.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Green Procurement (RoHS)
Series Variations/Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter (mm) |
---|---|---|
ZP3M | Bowl shape | φ63,φ80 |
產品特點
Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all directions.
・Prevents workpiece slippage
・Secure adsorbing and transferring are possible.

Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.

Mesh filter (Option)

Insert-molded cup

Mounting

Bowl bellows shape

Anti-stick grooves

The bowl shape can handle curved workpieces.
The cup follows the workpiece shape, making stable adsorption possible.

Compatible with workpieces with an elongated adsorption surface

Variations
