產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
2・3通口電磁閥 (氣控閥)
[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2

-
・Can be used at up to 10 MPa
For high-pressure washing, water spraying, and misting
・An IP67 structure with improved environmental resistance
(The DIN terminal is IP65.)
・Orifice diameter [mmø]: 12
・Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
・Easy maintenance
The coil can be replaced by simply removing the clip.
・Power consumption: 8 W
[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
自我宣告書
Series Type 查看搜尋結果 JSXH-X2 Pilot operated 查看搜尋結果
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSXH-X2 | Pilot operated | N.C. | 3/8,1/2 | 12 |
產品特點
Can be used at up to 10 MPa

Orifice diameter [mmø]: 12
Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
Power consumption: 8 W
Weight: 960 g (Port size 3/8), 920 g (Port size 1/2)
Easy maintenance
The coil can be replaced by simply removing the clip.

Electrical entry variations

Improved environmental resistance
・Dustproof/waterproof IP67 structure
・ With a stainless steel coil cover

Application Examples
