產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
2・3通口電磁閥 (氣控閥)
直動型2通口電磁閥 JSX/JSX□

-
・Improved environmental resistance due to the stainless steel coil cover [IP67 enclosure]
・Body material: Stainless steel, Brass/Bronze, Aluminum
・Environmental resistance: IP67 enclosure (IP65 for models with a DIN terminal)
・Space saving
Compact: Valve volume reduced by 25% (Compared with the existing model),
Lightweight: Weight reduced by 30% (Compared with the existing model)
・Energy saving
Coil force: 10% increase (Compared with the existing model),
Power consumption: 14% reduction (Compared with the existing model)
・360º lead wire insertion and removal is possible.
・Flow rate increasable by up to 86% (High flow/ Power saving type)
・Can be connected to modular type F.R.L. units (JSXM)
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSX | Direct operated | N.C. | 1/8, 1/4, 3/8 | 1.6 to 7.1 |
JSX□□U | Direct operated high flow/ power saving type | N.C. | 1/8, 1/4, 3/8 | 2.4 to 7.1 |
JSXD | Pilot operated | N.C. | 1/4,3/8,1/2,3/8,1/2,3/4,1,1 1/4,32A,1 1/2,40A,2,50A | 10 to 50 |
JSXZ | Zero differential pressure type pilot operated | N.C. | 1/4,3/8,1/2,3/8,1/2,3/4,1 | 10 to 25 |
JSXM | Modular mounting type | N.C. | 1/8,1/4,3/8,1/2 | 3.2,4 |
產品特點
Improved environmental resistance due to the stainless steel coil cover [IP67 enclosure/NEMA4X]

Series Variations

Space savingCompact: Valve volume reduced by 25% (Compared with the existing model),Lightweight: Weight reduced by 30% (Compared with the existing model)

Full-wave rectifier type (AC specification: Insulation type Class B)
-
・Improved durability
Extended service life due to the special construction
(Compared with the existing shading coil)・Reduced buzzing noise
Due to being rectified to DC by the full-wave rectifier
・Reduced apparent power
* Class B, N.C. valve (Compared with the existing model)
9.5 VA → 8 VA (JSX20/JSXD60, 70 Series) 12 VA → 9.5 VA(JSX30/JSXD80, 90 Series)
-
・Improved OFF response
Specially constructed to improve the OFF response when operated with high viscosity fluids such as oil
・Low-noise construction
Specially constructed to reduce metal noise during operation
Improved weather resistance in outdoor environments

Full-wave rectifier type (AC specification: Insulation type Class B)

Electrical entry

Modular Mounting Type 2-Port Solenoid Valve JSXM Series

Click here for details
Simple Specials System
