產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
夾緊氣壓缸
Pin Clamp Cylinder Lateral Compact Type C(L)KQ32-X3445

-
・Lateral Compact Type
・Compact: Overall length: 94 mm shorter (183mm→89mm)∗
・Lightweight: Weight: 38% reduction (900g→560g)∗
∗ Compared with the existing product CKQG32-X2081, LOW type, without
lock
・Lock mechanism to prevent the dropping of workpieces during
emergency stops
・Various clamp arm positions and port positions are available.
・Mountable on 2 surfaces
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size(mm) |
---|---|---|---|
Lateral Compact Type Without lock | CKQ32-X3445 | Round type Diamond type | 32 |
Lateral Compact Type With lock | CLKQ32-X3445 | Round type Diamond type | 32 |
產品特點
Lateral Compact Type

Auto switches are mountable on 4 surfaces.

Lock mechanism to prevent the dropping of workpieces during emergency stops
Guide pin shape: Round type/Diamond type

Fine adjustment of the clamping height is possible with shims. (Option)
∗ The clamping force changes depending on the clamping height. (Refer to Graph 1, “Relationship Between Clamping Height and Clamping Force,” for details.)
Various clamp arm positions and port positions are available.

Mountable on 2 surfaces
