WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Table Cylinders

Table Cylinders

Air Slide Table MXQ□

    ・Height: 10% reduction (27 mm: Existing model 30 mm)
    ・Product weight: 22% reduction (298 g: Existing model 380 g)
    ・Allowable kinetic energy: 64% improvement (0.09 J: Existing model 0.055 J)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Slide Table MXQ□
    Manual
    Type Series Action Bore size (mm) View search result
    Double ported typeMXQ□ADouble acting6,8,12,16,20,25View search result
    Low thrust with
    high rigidity type
    MXQ□BDouble acting6,8,12,16,20View search result
    Single side ported typeMXQ□CDouble acting8,12View search result
    Height interchangeable typeMXQDouble acting6,8,12,16,20,25View search result
TypeSeriesActionBore size (mm)
Double ported typeMXQ□ADouble acting6,8,12,16,20,25
Low thrust with
high rigidity type
MXQ□BDouble acting6,8,12,16,20
Single side ported typeMXQ□CDouble acting8,12
Height interchangeable typeMXQDouble acting6,8,12,16,20,25

Features

■Reduced in height and weight with thinner table

Reduced in height: 10% reduction (27 mm reduction, Current model: 30 mm)
Product weight: 22% reduction (298 g, Current model: 380 g)
Allowable kinetic energy: 64% improvement (0.09 J, Current model: 0.055 J)

∗ Comparison between the double-ported type and the current MXQ12-30 (without adjuster)

■2 combinations of guide and cylinder bore size available

Select the best actuator with guide according to the application.


■Other features

Stroke adjuster (Option)

Allowable kinetic energy improved


Table configuration for better function and easier maintenance


The mounting dimensions are equivalent to the current MXQ series.


Various adjusters (Option)


It is possible to combine an extension stroke end adjuster and a retraction stroke end adjuster.



Shorter total length type table is now available.

Compact auto switch is now available.

・Reed auto switch: D-A9□, D-A9□V
・Solid state auto switch: D-M9□(A), D-M9□W

Made to order options have been added. New

・Dual stroke specification
・Side adjuster specification
・Combined use of shock absorber + metal stopper, etc.

■Functional Options

With buffer mechanism


With end lock


Axial piping

Centralized adjuster

Go Top