WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 18 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact 5-Port Solenoid Valve/Non Plug-in Type JSY1000/3000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Size reduction possible thanks to a flow increase
     This leads to space saving, weight reduction, and a large flow rate.
    ・Power consumption: 0.1 W (With power saving circuit), 0.4 W (Standard)
    ・4-position dual 3-port valve available
    ・Bottom ported is prepared (A, B port).
    ・Manifold type no.: JJ5SY1, JJ5SY3, JJ5SY5
    ・Body ported single unit (For mounting P.E plate)
SeriesFlow rate characteristics
4/2→3/5(A/B→E)
C[dm3/(s・bar)]
Flow rate ccharacteristics
4/2→3/5(A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY10000.630.28φ320.2(With power saving circuit)
JSY30001.810.27φ500.4(Standard)
0.1(With power saving circuit)
JSY50003.720.18φ800.4(Standard)
0.1(With power saving circuit)

Rotary One-touch Fittings KS

Fittings and Tubing » Fittings for General Purposes
    ・Applicable to use for oscillating and rotating sections in robots
    ・Low torque rotation type rotary One-touch fittings
    ・Copper-free (Electroless nickel-plated)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KSInchφ5/32,φ1/4,φ5/16,φ3/810-32UNF,1/8,1/4,3/8

Vertical Return Filter FHBA

Hydraulic Equipment » Hydraulic Equipment
    ・Vertical return filters are designed for mounting directly on top of oil tanks used in
     hydraulic systems. They prevent the dust generated within the circuit from
     entering the tank and help keep the oil clean. This efficient configuration reduces
     the total number of filters required.
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Max. flow rate L/minElement μm
(Nominal filtration)
FHBA3/4 to 1 1/2150, 300, 400Paper : 5, 10, 20
Micromesh : 5, 10, 20

Double Layer Tube Stripper TKS

Fittings and Tubing » Tubing(Tubing for Special Environments)
SeriesTubing O.D.Color
TKSφ6,φ8,φ10,φ12Orange, Yellow, Blue, Green

Mark-free Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For use where adsorption marks must not be left on workpieces
    ・Pad which reduces the number of adsorption marks left on workpieces by the rubber
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Flat typeφ4,φ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZP2High rigidity (Flat type with ribs)φ40,φ50,φ63,φ80,φ100,φ125
ZP2Resin attachmentApplicable pad: φ6,φ8,φ10,φ13,
φ16,φ20,φ25,φ32

Low Friction Cylinder/Metal Seal MQQ/MQM/MQP

Air Cylinders » Specialty Cylinders
    ・Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size
(mm)
Operating Pressure range
(MPa)
Driving speed
(mm/s)
StandardMQQT10,16,20,25,30,400.005 to 0.50.3 to 300
Anti-lateral loadMQQL10,16,20,25,30,400.005 to 0.70.5 to 500
Anti-lateral loadMQML60.02 to 0.70.5 to 1000
Anti-lateral loadMQML10,16,20,250.005 to 0.70.5 to 1000
High speed/High frequencyMQML□□H10,16,20,250.01 to 0.75 to 3000
Single actingMQP4,6,10,16,200.001 to 0.7-

Speed Controller with Compact Indicator AS-FSA

Flow Control Equipment » Speed Controllers for General Purposes
    ・Height: Max. 5.5 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Better visibility
     Check from 360° directions is possible.
     Inspection and maintenance works are facilitated.
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch siz
Elbow typeAS12□1FSA to 42□1FSAM5×0.8
10-32UNF
R, NPT, G
1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal typeAS13□1FSA to 43□1FSAM5×0.8
10-32UNF
R, NPT, G
1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''

Moisture Control Tube IDK

Air Preparation Equipment » Air Dryers
Fittings and Tubing » Tubing(Fluoropolymer/Clean)
    ・Prevents condensation in piping for small cylinders/air grippers
    ・Diffuses water vapor in the piping to the outside
    ・All you have to do is install the moisture control tube.
     Additional power supplies and works are not necessary.
SeriesO.D./I.D. (mm)Effective length (mm)Applicable fittings
IDK02
Linear shape
2/1.2100
200
KQ2
IDK04
Linear shape
4/2.5100
200
KQ2
IDK06
Linear shape
6/4100
200
KQ2
IDK04-100-C1
Coil shape
4/2.5100KQ2

Go Top