WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 18 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Management System 25A-AMS20/30/40/60

Series Compatible with Secondary Batteries Series 25A- » Air Management System
    ・Air consumption: Max. 62% reduction
     Monitors the machine standby conditions (when production stops) and
     automatically decreases the pressure.
     Reduces unnecessary air consumption
    ・Compatible with OPC UA
     Direct connection enables data communications.
    ・Compatible with wireless systems
     Communication cables not required
     High security thanks to unique encryption
     Communication distance: Max. 100 m
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Management System 25A-AMS20/30/40/60
    Manual
    Series View search result
    Electro-Pneumatic Regulator Type
    25A-AMS20A/30A/40A/60A
    View search result
    Regulator Type
    25A-AMS20B/30B/40B/60B
    View search result
SeriesSizePort sizeFlow capacity [L/min]Communication protocolOutput data
Electro-Pneumatic Regulator Type
25A-AMS20A/30A/40A/60A
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis
Regulator Type
25A-AMS20B/30B/40B/60B
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis

Speed Controller with Compact Indicator AS-FSMA/FSCA

Flow Control Equipment » Speed Controllers for Low Speed Control
    ・Improvement of resolution has made it possible to make fine
     adjustment.
     1 to 50 mm/s: AS-FSMA series
     50 to 150 mm/s: AS-FSCA series
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Better visibility
     Check from 360° directions is possible.
     Inspection and maintenance works are facilitated.
 *Panel mount adapters are only compatible with in-line type
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with indicator
Elbow type, Universal type
AS-FSMA
AS-FSCA
M5×0.8
10-32UNF
R,NPT,G
1/8,1/4
φ2 to φ10φ1/8'' to φ3/8''
Speed controller with indicator
In-line type
AS□2-FSMA
AS□2-FSCA
-φ3.2 to φ8φ1/8'' to φ5/16''

Air Management System AMS20/30/40/60

Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Air Management System » Air Management System
Switches/Sensors/Controller » Air Management System
IO-Link Devices » Air Management System
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
    ・Made to order added. [New]
     Without residual pressure relief 3-port solenoid valve
     specification (-X101),
     Without standby regulator specification (-X102)
    ・Air consumption: Max. 62% reduction
     Monitors the machine standby conditions (when production stops) and
     automatically decreases the pressure.
     Reduces unnecessary air consumption
    ・Compatible with OPC UA
     Direct connection enables data communications.
    ・Compatible with wireless systems
     Communication cables not required
     High security thanks to unique encryption
     Communication distance: Max. 100 m
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Management System AMS20/30/40/60
    Manual
    Series View search result
    Electro-Pneumatic
    Regulator Type AMS20A/30A/40A/60A
    View search result
    Regulator Type
    AMS20B/30B/40B/60B
    View search result
SeriesSizePort sizeFlow capacity [L/min]Communication protocolOutput data
Electro-Pneumatic
Regulator Type AMS20A/30A/40A/60A
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis
Regulator Type
AMS20B/30B/40B/60B
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis

FR Three-layer Polyurethane Tubing TRTU

Fittings and Tubing » Tubing(Tubing for Special Environments)
Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment

    ・Spatter resistance has been improved by installing an aluminum layer between the outer layer and the inner tube.
     (It is twice that of the TRBU series FR double layer polyurethane tubing.)
    ・For general pneumatic and water piping in environments exposed to sparks from arc welding, etc.
    ・Flame resistant (Equivalent to UL-94 Standard V-0)
SeriesTubing O.D.ColorFluid
TRTUφ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water

Compact 5-Port Solenoid Valve/Plug-in Type JSY1000/3000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Spacer type ejector for JSY1000 with additional high-noise reduction
     silencer [New]
    ・Size reduction has been made possible thanks to a flow increase
     This allows for space saving, weight reduction, and a large flow rate.
    ・Power consumption: 0.1 W (With power-saving circuit), 0.4 W (Standard)
    ・Connector type manifold
    ・A 4-position dual 3-port valve is available
    ・Manifold Type no.: JJ5SY1, JJ5SY3, JJ5SY5
    ・Can be connected with the ZK2 series vacuum unit
SeriesFlow rate characteristics
4/2→3/5(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3/5(A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY10000.910.48φ400.2 (With power-saving circuit)
JSY30002.770.27φ500.4 (Standard)
0.1 (With power-saving circuit)
JSY50006.590.22φ800.4 (Standard)
0.1 (With power-saving circuit)

E-P HYREG® VY1

Modular F.R.L./Pressure Control Equipment » Proportional Valves
Pressure Control Equipment » Proportional Valves
    ・Stepless control of pressure by use of electrical signals
    ・Thrust control of cylinders
    ・Flow control of nozzles
    ・Pressure control of tanks
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • E-P HYREG® VY1
    Manual
    Series View search result
    VY1View search result
SeriesPort sizeSet pressure (MPa)
VY1M5×8
1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
0.05 to supply pressure

Water Resistant 2-Color Indicator Solid State Auto Switch / Direct Mounting Type D-M7BA□

Air Cylinders » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
    ・Improved water (coolant) resistance
    ・Features a liquid pool-free electrical entry construction
     (The electrical entry is located on the top of the switch body.)
    ・Blocks the entry of liquid from the indicator light
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Resistant 2-Color Indicator Solid State Auto Switch / Direct Mounting Type D-M7BA□
    Manual
    Series Type View search result
    D-M7BA□Solid state auto switchView search result
SeriesTypeFeatures
D-M7BA□Solid state auto switchWater resistant 2-color indicator

Rotary One-touch Fittings KS/KX

Fittings and Tubing » Fittings for General Purposes
    ・Applicable to use for oscillating and rotating sections in robots
    ・Low torque rotation type rotary One-touch fittings
    ・Copper-free (Electroless nickel-plated)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KSMetricφ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0
1/8,1/4,3/8,1/2
KX (High speed type)Metricφ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0
1/8,1/4,3/8,1/2

Booster Regulator VBA

Modular F.R.L./Pressure Control Equipment » Booster Regulators
Booster Regulators » Booster Regulators
    ・Can increase factory air by a maximum of 200%, Power supply not required
     It is possible to get a maximum of double the existing pressure by connecting the air to a factory line.
     (VBA11A: maximum 4 times)
     Space-saving type that directly connects air tanks and booster regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Booster Regulator VBA
    Manual
    Series View search result
    VBAView search result
SeriesPort sizeSet pressure (MPa)
VBA1/4,3/8,1/2VBA1□A:0.2 to 2.0
VBA2□A:0.2 to 1.0
VBA4□A:0.2 to 1.0
VBA43A:0.2 to 1.6

Programless Controller LECP1

Electric Actuators/Cylinders » Controllers/Drivers
    ・No programming required
     Capable of setting up an electric actuator operation without using a PC or
     teaching box
    ・Speed/acceleration 16-level adjustment
    ・Compatible with actuators with locks
    ・3-level pushing force settings

    The LECP1 and LECP2 series programless controllers are to be discontinued
    as of the end of May 2025.
    Consider selecting the JXC51/61 series single-axis controller instead, as it
    has interchangeable functions.
    * The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
     ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
     the LECP1/LECP2 mode.

    ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Programless Controller LECP1
    Manual
    Type Series View search result
    Programless
    type
    LECP1View search result
  • Programless Controller LECP1
    DoC/IM
    Type Series View search result
    Programless
    type
    LECP1View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Programless
type
LECP1Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
14 points

Go Top