There were 14 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Standard Air Cylinders (Round Type) HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Air Cylinder | HF1A-CJ2 | HF1A |
Air Cylinder | HF1A-CM2 | HF1A |
Air Cylinder | HF1A-CG1 | HF1A |
Air Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Pin Cylinder | 25A-CJP2 | Standard |
Air Cylinder | 25A-CJ2 | Standard |
Air Cylinder | 25A-CJ2K | Standard |
Air Cylinder | 25A-CBJ2 | With end lock |
Air Cylinder | 25A-CM2 | Standard |
Air Cylinder | 25A-CG1 | Standard |
Air Cylinder | 25A-CBG1 | With end lock |
Air Cylinder | 25A-MB | Standard |
Air Cylinder | 25A-CA2 | Standard |
Air Cylinder | 25A-CS2 | Standard |
Lock Cylinder | 25A-MWB | Cylinder with lock |
Lock Cylinder | 25A-MWB-UT | Lock unit |
Compact Cylinder with Lock | 25A-CLQ | Cylinder with lock |
Rod End (Piston Rod End Bracket) KJ□D
Air Cylinders » Floating Joints/Rod End-
・Smooth rotation that can adjust the centering automatically.
・Allowable inclination angle: 19°
・Can be used in various applications, not limited to connecting to a cylinder.
・Can be used as an auxiliary bracket for the oscillating mechanism.
・Reduces the design and assembly labor of the oscillating mechanism.
Series | Thread size [mm] | Applicable cylinder |
---|---|---|
KJ□D | M4 to M42 | CJ2 series: ø10, ø16 CM2 series: ø20 to ø40 CG1 series: ø20 to ø100 CA2 series: ø40 to ø100 MB series: ø32 to ø125 MB1 series: ø32 to ø125 CQ2 series: ø12 to ø100 C85 series: ø8 to ø25 C75 series: ø32, ø40 C76 series: ø32, ø40 C95 series: ø160 to ø250 C96 series: ø32 to ø125 CP96 series: ø32 to ø125 |
Material: Stainless Steel,
Foot Bracket,Flange Bracket,
Single Knuckle Joint,
Double Knuckle Joint CJ2, CM2, CG1, CQ2
Air Cylinders » Environment Resistant Cylinders
-
・External dimensions and mounting dimensions are interchangeable with the standard type.
・Post-mounting is possible.
・Bracket applicable cylinders: CJ2, CM2, CG1, CQ2
Series | Bore size [mm] | Foot bracket | Flange bracket | Single knuckle joint | Double knuckle joint | Mounting nut | Rod end nut |
---|---|---|---|---|---|---|---|
CJ2 | 10,16 | ● | ● | ● | ● | ● | ● |
CM2 | 20,25,32,40 | ● | ● | ● | ● | ● | ● |
CG1 | 20,25,32,40,50,63,80,100 | ● | - | ● | ● | - | ● |
CQ2 | 20,25,32,40,50,63,80,100 | - | - | ● | ● | - | ● |
Air Cylinder 10-/11-/21-/22-CG1-Z
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CG1-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | 10-/11-CG1W-Z 21-/22-CG1W | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Direct mount | 10-/11-CG1R-Z 21-/22-CG1R | Double acting, Single rod | 20,25,32,40,50,63 |
Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/
CS2Y/CQSY/CQ2Y
Air Cylinders » Specialty Cylinders-
・Reduces stick-slip in a low-speed range
・Stable operation is possible even at a low speed of 5 mm/s.
(Measurement based on JIS B 8377)
・Low sliding is possible even in bi-directional operations.
・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min. operating pressure (MPa) |
---|---|---|---|---|
Air cylinder | CJ2Y-Z | Double acting, Single rod | 10, 16 | 0.03 |
Air cylinder | CM2Y-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CM2Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | MBY-Z | Double acting, Single rod | 32, 40 | 0.02 |
Air cylinder | MBY-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 40 | 0.02 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CS2Y | Double acting, Single rod | 125, 140, 160 | 0.005 |
Compact cylinder | CQSY | Double acting, Single rod | 12, 16 | 0.03 |
Compact cylinder | CQSY | Double acting, Single rod | 20, 25 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 32, 40 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Water Resistant Cylinder (Pneumatic/Hydraulic)
Air Cylinders » Environment Resistant Cylinders
-
・Can be used in environments where contact with water or coolant occurs
・With water resistant 2-color indicator auto switch
・Suitable for factory machinery, food manufacturing machinery, car washers, etc.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-Z | Double acting, Single rod | 20,25,32,40 |
Air cylinder | CG1-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Air cylinder | MB-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Square tube type air cylinder | MB1 | Double acting, Single rod | 32,40,50,63,80,100 |
Compact cylinder | CQ2-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air cylinder | CA2-Z | Double acting, Single rod | 40,50,63,80,100 |
Compact guide cylinder | MGP-Z | Double acting | 20,25,32,40,50,63,80,100 |
Guide cylinder | MGG | Double acting | 32,40,50,63,80,100 |
Rotary clamp cylinder | MK-Z | Double acting | 16,20,25,32,40,50,63 |
Air cylinder | RSQ-Z | Double acting | 32,40,50 |
Compact hydraulic cylinder compliant with JIS Standards (10 MPa) | CHKDB | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Hydraulic cylinder compliant with JIS Standards (7 MPa) | CH2F | Double acting, Single rod | 32,40,50,63,80,100 |
High power cylinder | RHC-XC93 | Double acting | 32,40 |
Cylinder with Stable Lubrication Function (Lube-retainer)
Air Cylinders » Environment Resistant Cylinders-
・Applicable to operation in micro-powder (20 to 100 μm) /general environments
・Durability is 4 times stronger than the standard model in micro-powder
environments.
・The overall length and mounting are the same as those of the standard model.
(Except for some models)
・Grease film is formed on the piston rod surface to improve durability.
・Prevents the entry of dust and foreign matter
・The number of operating cycles can be improved even in general environments.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-Z | Double acting, Single rod | 20, 25, 32, 40 |
Air cylinder | CG1-Z | Double acting, Single rod | 20, 25, 32, 40, 50, 63, 80, 100 |
Air cylinder | CA2-Z | Double acting, Single rod | 40, 50, 63, 80, 100 |
Compact cylinder | CQS | Double acting, Single rod | 20, 25 |
Compact cylinder | CQ2-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Air slide table | MXQ□A | Double acting | 6, 8, 12, 16, 20, 25 |
Compact guide cylinder | MGP-Z | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Dual Rod Cylinder/Compact Type | CXSJ | Double acting | 6, 10, 15, 20, 25, 32 |
Dual rod cylinder | CXS | Double acting | 6, 10, 15, 20, 25, 32 |
High power cylinder | RHC-XC93 | Double acting | 32,40 |
Dust Resistant Cylinder CM2/CG1/MB/CQ2/MGP-XC4□
Air Cylinders » Environment Resistant Cylinders-
・CM2-XC4□ has been added. New
・Up to 6 times more durable in dusty environments
Applicable powder particle size: 20 to 100 μm
Suitable for environments with ceramic powder, toner powder, paper
powder, and metallic powder
∗ Excludes weld spatter
・Can be selected according to the application
A Lube-retainer (stable lubrication function) and a heavy-duty scraper
can be mounted on the piston rod.
For the MGP series compact guide cylinder, they can also be mounted
on the guide rod (one or both sides).
・The rod cover assembly can be replaced according to the operating
environment.
∗ Only for bore sizes ø20, ø25, and ø32 of the CQ2 series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC4□ | Double acting | 20, 25, 32, 40 |
Air cylinder | CG1-XC4□ | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Air cylinder | MB-XC4□ | Double acting | 32, 40, 50, 63, 80, 100 |
Compact cylinder | CQ2-XC4□ | Double acting | 20, 25, 32, 40, 50, 63 |
Compact guide cylinder | MGP-XC4□ | Double acting | 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 |
High Power Cylinder RHC
Air Cylinders » Specialty Cylinders
-
・Provides 10 to 20 times the energy absorption capacity of general purpose cylinders (CG1 series)
・Smooth cushioning from high-speed operation (3000 mm/s) with light loads to low/medium-speed operation with heavy loads
・XC93: With greater water resistance + a stable lubrication function
5 times stronger against water (liquids) than the standard model
(RHC series)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | RHC | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Water resistance + Stable lubrication function | RHC-XC93 | Double acting, Single rod | 32,40 |