WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Direct Operated 3 Port Solenoid Valve (3 Way Valve) VX3

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 3 Port Solenoid Valve (3 Way Valve) VX3
    DoC/IM
    Series View search result
    VX31/32/33View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VX31/32/33N.C./N.O./COM.1/8 to 3/81.5 to 4

Go Top