WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 9 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Solenoid Valve (with M12 Connector) /ISO Standard 
EVS7-6/7-8/7-10

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
ModelFlow rateApplicable
cylinder size
Power
consumption (W)
EVS7-61200 L/min (ANR)φ1001.8
EVS7-83000 L/min (ANR)φ1601.8
EVS7-105500 L/min (ANR)φ2001.8

Valve Mounted Air Cylinder CV□/CDV□

Air Cylinders » Valve Mounted Air Cylinders
    ・Valve is mounted on a round cylinder.
    ・Built-in speed controller for some models
    ・A cylinder with a valve makes it easy to adjust the speed.
    ・With auto switch (CDVJ series: CDVJ5, CDVJ3,
     CDVM series: CDVM5, CDVM5K, CDVM3, CDVM3K,
     CDV3 series: CDV3, CDV3K,
     CDVS1 series: CDVS1)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Air Cylinder CV□/CDV□
    Manual
    Type Series Action View search result
    StandardCVJ5Double acting, Single rod
    StandardCVJ3Single acting (Spring return/Extend)
    StandardCVM5Double acting, Single rod
    StandardCVM3Single acting (Spring return/Extend)
    StandardCV3Double acting, Single rod
    StandardCVS1Double acting, Single rodView search result
    Non-rotating rodCVM5KDouble acting, Single rod
    Non-rotating rodCVM3KSingle acting (Spring return/Extend)
    Non-rotating rodCV3KDouble acting, Single rod
  • Valve Mounted Air Cylinder CV□/CDV□
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Valve Mounted Air Cylinder CV□/CDV□
    Symbol Specifications Download
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC28 Made to Order Common Specifications Compact flange made of SS400 PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVJ5Double acting, Single rod10,16CJ2SYJ3190
StandardCVJ3Single acting (Spring return/Extend)10,16CJ2SYJ319
StandardCVM5Double acting, Single rod20,25
32,40
CM2VZ3□90
StandardCVM3Single acting (Spring return/Extend)20,25
32,40
CM2VZ319
StandardCV3Double acting, Single rod40,50,63
80,100
CA2-ZV3□08
StandardCVS1Double acting, Single rod40,50,63
80,100
CA2-ZVS4□24
Non-rotating rodCVM5KDouble acting, Single rod20,25
32,40
CM2KVZ3□90
Non-rotating rodCVM3KSingle acting (Spring return/Extend)20,25
32,40
CM2KVZ319
Non-rotating rodCV3KDouble acting, Single rod40,50,63CA1KV3□08

ISO Interface Solenoid Valve/ISO5599/II VSR8/VSS8

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
    *With port size 1/2 for VSR/VSS8-6, 3/4 for VSR/VSS8-8, 1 for VSR/VSS8-10.
ModelSealEffective area (Cv)*Power
consumption (W)
VSR8-6Rubber36 (2.0)1.8
VSS8-6Metal32 (1.8)1.8
VSR8-8Rubber72 (4.0)1.8
VSS8-8Metal65 (3.6)1.8
VSR8-10Rubber97 (5.4)1.8
VSS8-10Metal90 (5.0)1.8

Solenoid Valve (with M Connector) /ISO Standard EVS1-01/1-02

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
ModelFlow rateApplicable
cylinder size
Power
consumption (W)
EVS1-011000 L/min (ANR)φ1001.0
EVS1-02400 L/min (ANR)φ801.0

5 Port Solenoid Valve/ISO15407-2 Standard 
VSS/VSR8-2, VSS/VSR8-4

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
ModelManifold
pitch (mm)
Flow-rate characteristics
C
Flow-rate characteristics
b
Flow-rate characteristics
Cv
Applicable cylinder
bore size (mm)
VSS8-2191.700.100.30Up to φ80
VSR8-2192.200.100.50Up to φ80
VSS8-4273.400.100.70Up to φ100
VSR8-4274.200.201.00Up to φ100

4/5-Port Air Operated Valve VSA4□20/4□30/4□40

Directional Control Valves » Air Operated Valves
SeriesFlow rate characteristics
A/B→EA/EB
C[dm3/(s・bar)]
Flow rate characteristics
A/B→EA/EB
b
Flow rate characteristics
A/B→EA/EB
Cv
Applicable
cylinder size
VSA4□205.60.511.4φ80
VSA4□309.60.172.4φ100
VSA4□40160.324.2φ140

5-Port Direct Operated Solenoid Valve VS4□10

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Direct operated solenoid valve
    ・Can be used with a pressure of 0 MPa or more
    ・Metal seal main valve construction
    ・Manifold type no.: VVS410, VVS411

    ∗ The VS4□10 series (AC coil) will be discontinued in September
     2024.
     Please select the VQ4000、SY9□40 series.
SeriesFlow rate characteristics
A/B→EA/EB
C[dm3/(s・bar)]
Flow rate characteristics
A/B→EA/EB
b
Flow rate characteristics
A/B→EA/EB
Cv
Applicable
cylinder size
Power
consumption
(W)
VS4□103.90.351.0φ805.5

3-Port Direct Operated Solenoid Valve VS3115/3110/3135/3145

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Direct operated solenoid valve
    ・Metal seal main valve construction
    ・Can be used with a pressure of 0 MPa or more
    ・Multiple pressure supply is possible.
    ・Manifold type no.: VVS310, VVS311

    ∗ The VS3110/3115/3135/3145 series (AC coil) will be discontinued in
     September 2024.
     Please select the VP342/VP344 instead of the VS3110/3115, and select
     the VP742 instead of the VS3135, and select the VG342 instead of
     the VS3145 series.
SeriesFlow rate characteristics
A→E
C[dm3/(s・bar)]
Flow rate characteristics
A→E
b
Flow rate characteristics
A→E
Cv
Power
consumption
(W)
VS31153.60.340.885.5
VS31103.60.180.825.5
VS313590.32.413.2
VS3145150.464.524

Go Top