There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Power Amplifier for Electro-Pneumatic Proportional Valve VEA
Modular F.R.L./Pressure Control Equipment » Proportional ValvesPressure Control Equipment » Proportional Valves

-
・Dedicated amplifier for driving an electro-pneumatic proportional valve
・Low-current command signal
・High dither effect
・Stabilizes the performance of the electro-pneumatic proportional valve
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series |
---|
VEA250 |
VEA251 |
VEA252 |
3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVH
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsPressure Control Equipment » Electro-Pneumatic Regulators
-
・Maximum supply pressure: 3.0 MPa
・Set pressure range: 0.2 to 2.0 MPa
Stepless control of air pressure up to 2.0 MPa
・Stability: ±1% F.S. or less
・Power consumption: 3 W or less
・Maximum flow rate: 3,000 L/min (ANR)
・Wetted parts: Fluorine grease
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
ITVH | 1/4,3/8 | 0.2 to 2.0 |
Compact Manifold Regulator ARM10
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Lightweight: 60 g (For the ARM10)
・Without pressure display, With pressure gauge, With digital pressure switch
・Oil-free (Semi-standard)
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Set pressure (MPa) |
---|---|---|---|---|
ARM10 | Direct operated relieving type Interlocked non-relieving type (Semi-standard) | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10F (Knob front face) | Direct operated relieving type Interlocked non-relieving type (Semi-standard) | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Regulator AR-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Regulators
-
・Easy to handle
Easy to hold when unlocked
・Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,
Digital pressure switch
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AR(K)-B.
The brackets and set nuts are the same for both existing and new products.
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Differential Pressure Gauge GD40
Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
-
・The differential pressure at the inlet and the outlet of compressed air
equipment can be viewed at a glance on the differential pressure gauge.
It is ideal for the maintenance control of filters.
・Can be easily installed by merely providing a bypass circuit
・Provided with a protective cover to prevent hazards
Series | Accuracy | Scale range |
---|---|---|
GD40 | ±0.006 MPa | 0 to 0.2 MPa |
Mist Separator AM
Air Preparation Equipment » Air Preparation Filters
-
・Can separate and remove oil mist and remove solid particles,
such as rust or carbon, of 0.3 μm or larger
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AM | 0.3 (Filtration efficiency: 99.9%) | 300 to 12000 | 1/8 to 2 |
Refrigerated Air Dryer/For Use in Southeast Asia IDFC□
Air Preparation Equipment » Air Dryers-
・Applicable for the high-temperature environments of tropical regions
・Can be used in high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 80℃
Dew point range : 3℃ to 20℃
・Air flow capacity : 9.2 m3/min (52% increase compared to the current model)
・Power supply voltage : Single-phase 230 VAC (50 Hz)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 3℃ | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 10℃ | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 20℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFC60 | 50℃ 0.7 MPa | 0.9 | 2.8 | 4.7 | R410A(HFC) GWP:2088 | R1 |
IDFC70 | 50℃ 0.7 MPa | 1.6 | 4.7 | 7.8 | R410A(HFC) GWP:2088 | R1 1/2 |
IDFC80 | 50℃ 0.7 MPa | 2.2 | 6.5 | 10.9 | R410A(HFC) GWP:2088 | R2 |
IDFC90 | 50℃ 0.7 MPa | 3.1 | 9.2 | 15.4 | R410A(HFC) GWP:2088 | R2 |
Exhaust Cleaner for Vacuum Pump AMV
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・Captures 99.5% of the greasy fumes exhausted from the vacuum pump
・Creates a comfortable working environment without oil mist
・Captures and separates 99.5% of even low-flow and highly concentrated greasy fumes
・Exhaust ducts from the vacuum pump are not required.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Max. air flow [L/min(ANR)] | Oil mist removal | Filtration |
---|---|---|---|---|
AMV | 1, 11/2, 2, 3BJIS 10K FF flange 4BJIS 10K FF flange | 360 to 16000 | 99.5% or more | 0.3μm (Filtration efficiency: 95%) |
Vacuum Gripper for Collaborative Robots ZXP7□01-X1
for Universal Robots
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Plug and Play configuration for immediate use
URCaps compatible Easy programming
・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
・Standards: Conforming to ISO9409-1-50-4-M6
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□01-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Mark-free Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・For use where adsorption marks must not be left on workpieces
・Pad which reduces the number of adsorption marks left on workpieces by the rubber
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Standard: Mounting Bracket Assembly (p.121-130) High Rigidity: Mounting Bracket Assembly (p.255-263) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Flat type | φ4,φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP2 | High rigidity (Flat type with ribs) | φ40,φ50,φ63,φ80,φ100,φ125 |
ZP2 | Resin attachment | Applicable pad: φ6,φ8,φ10,φ13, φ16,φ20,φ25,φ32 |