There were 7 hits in the keyword search.
Flow Switch/Diaphragm Type IFW5
Switches/Sensors/Controller » Mechanical Flow Switches
-
・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
・With neon light
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
IFW5 | 1 to 10 10 to 20 20 to 50 |
Bernoulli Gripper ZNC
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads-
・For the adsorption transfer of thin cloths, films, printed circuit boards,
etc.
・Energy saving: Max. 79% reduction (Comparison of air consumption
to lifting force)
・High lifting force: 65 N
10.3 times that of the existing model (Existing model: 6.3 N → ZNC80:
65 N)
・3 types of body materials: Aluminum, Resin, Stainless steel
・Attachments
With stopper: Prevents workpiece slippage
With vibration suppression cover: Suppresses the vibration noise of thin
workpieces
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Material | Size | Attachment |
---|---|---|---|
ZNC | Aluminum Resin Stainless steel | ø20, ø30, ø40, ø60, ø80 | With stopper With vibration suppression cover |
Flow Switch/Paddle Type IF3
Switches/Sensors/Controller » Mechanical Flow Switches
-
・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
・Piping sizes ranges from 3/4 B to 6 B.
・Equivalent to IP42 and IP44
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
IF3 | 14 to 60 20 to 1500 36 to 2600 |
Speed Controller with Pilot Check Valve ASP
Flow Control Equipment » Speed Controllers with Special Functions
-
・Integrated pilot check valve and speed controller
・Realizes momentary intermediate stoppage of a cylinder and is able to adjust its speed
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed controller with pilot check valve | ASP | 1/8 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |
Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXS
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For steam
・Long service life: 3 million cycles (Based on SMC’s test conditions)
・Improved air filtration
・Reduced apparent power: 18 VA → 12 VA, 20 VA → 15 VA
・Reduced coil temperature rise: 120°C → 100°C
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXS | N.C. | 1/4 to 1 | 10 to 25 |
Suction Cup/With Non-slip Feature ZP3M
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・An oval bellows shape with non-slip feature has been added. [New]
・Longer life (More than twice that of urethane cups)
Cup material: FS61 (Fluoro-based rubber) with excellent abrasion
resistance
Reduced number of cup replacements
・Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all
directions.
・Prevents workpiece slippage
・Secure adsorbing and transferring are possible.
・Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The cup follows the workpiece shape, making stable adsorption
possible.
・Horizontal holding force: 387 N (Cup diameter ø100)
・Suitable for high-temperature workpieces (200°C)
・Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping
of workpiece can be suppressed even on a steel plate with oil film.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Cup form | Cup diameter (mm) |
---|---|---|
ZP3M-R | Bowl shape | φ32, φ40, φ50, φ63, φ80, φ100 |
ZP3M-RB | Bowl Bellows Shape | φ32, φ40, φ50, φ63, φ80, φ100 |
ZP3M-T | Oval flat shape with non-slip feature | 16 x 50, 30 x 90, 40 x 80, 50 x 100 |
ZP3M-WB | Oval Bellows Shape with non-slip feature | 30 x 60, 40 x 80, 55 x 110 |
Compact Manometer PPA
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
-
・Pressure measurements can easily be taken anytime, anywhere.
Series | Set pressure | Applicable tubing size | Type |
---|---|---|---|
PPA100 | -0.1 to 1 MPa | φ4,φ6 | For high pressure |
PPA101 | -101 to 10 kPa | φ4,φ6 | For vacuum |
PPA102 | -10 to 100 kPa | φ4,φ6 | For low pressure |