WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 6 hits in the keyword search.


Air Gripper 25A-

Series Compatible with Secondary Batteries Series 25A- » Rotary Actuators/Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Parallel Type Air Gripper25A-JMHZ2Compact type・Standard type
Parallel Type Air Gripper25A-JMHZ2-X6900 (A, B)Compact type・With Positioning Pins on
the Lateral Mounting Surface
Parallel Type Air Gripper25A-JMHZ2-X7460Compact type・Lateral Auto Switch Mounting
Parallel Type Air Gripper25A-MHZ2Standard
Parallel Type Air Gripper25A-MHZL2Long stroke
Parallel Type Air Gripper25A-MHZJ2With dust cover
Parallel Type Air Gripper25A-MHZJ2-X6100With dust cover
Parallel Type Air Gripper25A-MHZL2-X5955Long stroke, With dust cover
Parallel Type Air Gripper25A-MHF2Low profile type
Parallel Type Air Gripper25A-MHL2Wide type
Parallel Type Air Gripper25A-MHS□3-finger, 4-finger
Parallel Type Air Gripper25A-MHSJ33-finger, With dust cover
Parallel Type Air Gripper25A-MHY2180º Angular type
Parallel Type Air Gripper25A-MHW2180º Angular type

Low Profile Air Gripper MHF2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・ø25 and ø32 have been added. [New]
     High rigidity Gripping point distance: Max. 170 mm (For ø32, at 0.4 MPa)
    ・Height: Max. 66% reduction Moment reduction when transferring
     workpieces
     72.8 mm → 25 mm (Comparison with our MHZ2 Series equivalent
     gripping force products)
    ・3 types of strokes available for each size
     Short stroke, Medium stroke, Long stroke
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Low Profile Air Gripper MHF2
    Manual
    Series View search result
    MHF2View search result
SeriesCylinder bore size (mm)
MHF28,12,16,20,25,32

Low Profile Air Gripper/With One Finger Fixed MHF2-□F

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Width: Max. 25% reduction (40 mm → 30 mm)
    ・Weight: Max. 25% reduction (275 g → 205 g)
    ・The fixed finger can be set to a reference position.
    ・Fixed finger position adjustment function
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
With one finger fixedMHF2-□F8,12,16,20

Air Gripper for Collaborative Robots/Long Stroke Type RMHF2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
    ・Select from 3 types of tool changer.
     Simple operation allows for easy tool changing.
     Clamp type (Manual override), One-push type (Manual override) [New],
     Auto type [New], Tool holder [New]
    ・Unitization of the peripheral devices required for gripper driving
     Operation is possible simply by connecting 1 air supply tube and 1
     electrical wire.
     Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
     fitting, etc.
    ・Can be used with the collaborative robots of 12 companies
     UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
     Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
     SIASUN, JAKA, AUBO, ABB
    ・Air consumption reduced by up to 80%
    ・Allows for temporary workpiece drop prevention
    ・The 64 mm long stroke is ideal for a variety of workpieces.
    ・Height reduced by approx. 35% (Compared with the standard type)
    ・Actuator position sensor mountable (Option)
     (Collaborative robot manufacturer: Compatible with robots from UNIVERSAL
     ROBOTS and FANUC CORPORATION)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Gripper for Collaborative Robots/Long Stroke Type RMHF2
    Manual
    Series View search result
    RMHF2View search result
  • Air Gripper for Collaborative Robots/Long Stroke Type RMHF2
    DoC/IM
    Series View search result
    RMHF2View search result
SeriesNumber of fingersExternal gripping force
[N]
Internal gripping force
[N]
Opening/Closing stroke
(Both sides) [mm]
RMHF22909064

Air Gripper with Finger Changer Function MHF2-X7076A

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Automatic tool changer unit for robots
    ・The wiring and piping are bundled together in the body of the air gripper (robot side).
    ・Improves electric contact during tool changes, reduces air leakage due to defective piping connections, etc.
    ・Various workpieces can be handled by a single robot.
     Increased productivity due to reduced attachment replacement and positioning work
    ・Overall length: Reduced by 82% or more
    ・Weight: Reduced by 69% or more (485 g → 150 g)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
With finger changer functionMHF2-X7076A8

Go Top