WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,287 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Filter for Cleaning Fluid/Quick Change Filter FQ1

Industrial Filters/Sintered Metal Elements » Industrial Filters
Equipment for the Semiconductor Industries » Cooling Water Line
    ・Ideal for low-flow filtration (Max. 30 L/min)
    ・No tools are required.
    ・Takes only 60 seconds for element replacement
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FQ1Rc1/2, 3/4, 11 MPaMAX. 80

Thermo-chiller/Basic Type HRSE

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Complete with energy-saving triple control!
     Reduces power consumption by 33%
    ・Compact and lightweight: 32 kg (100 VAC)
    ・Maintenance-free: Magnet pump
    ・Low-noise design: 55 dB (A)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Basic Type HRSE
    Manual
    Series View search result
    HRSEView search result
  • Thermo-chiller/Basic Type HRSE
    DoC/IM
    Series View search result
    HRSEView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRSE10 to 30℃1.2 kW
1.6 kW
2.2 kW
(60 Hz)
±2.0℃Air-cooled refrigerationTap water
Ethylene glycol aqueous solution (15%)

Soft Fluoropolymer Tubing TD/TID

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Tubing
Fluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
    ・Maximum operating pressure: 1.6 MPa (at 20℃)*
    ・Food Sanitation Law compliant
    ・Compliant with the FDA's (Food and Drug Administration)
     § 177.1550 dissolution test
    ・Operating temperature (fixed usage): Air, Inert gas: −65 to 260°C
                        Water: 0 to 100°C (No freezing)

    *This may vary according to size.
SeriesTubing O.D. MetricTubing O.D. InchColor
TLM/TILMφ4,φ6,φ8,φ10,φ12φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2''Translucent

Pulse Blow Valve AXTS040□-□□-X2

Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves
Air Blowing Equipment » Air Blowing Equipment
    ・The peak pressure of repeatedly colliding air permits efficient blowing.
    ・Air consumption: Reduced by 50% or more
    ・Control for pulse generation is not required.
     Pulse blow can be used by simply supplying air.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesValve constructionType of actuationFrequency adjustment range
AXTS040□-2□-X2Metal sealInternal pilot1 to 5Hz
AXTS040□-3□-X2Metal sealExternal pilot1 to 8Hz

Angle Seat Valve (2 Way Valve)/Air Operated Type VXB

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For steam (Can be used with air and water)
    ・Low pressure loss due to angle seat structure
    ・Reduced leakage with rubber seal
    ・Long service life: 3 million cycles (Steam), 5 million cycles (Air)
    ・Low leakage: 10 cm3/min or less
    ・Space saving: Height 100 mm
    ・Body materials: Stainless steel 316L equivalent, Bronze (CAC)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesValve typePort sizeOrifice diameter (mmø)
VXBN.C.3/8, 1/2, 3/4
10A, 15A, 20A
11, 14, 18

Electrostatic Sensor IZD10

Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
    ・Detects the electrostatic potential and outputs in an analog voltage
SeriesPotential measurementOutput voltageEffective detection distance
IZD10-110±0.4 kV
(Detected at a 25 mm distance)
1 to 5 V
(Output impedance: Approx. 100 Ω)
10 to 50 mm
IZD10-510±20 kV
(Detected at a 50 mm distance)
1 to 5 V
(Output impedance: Approx. 100 Ω)
25 to 75 mm

3-Screen Display Digital Flow Monitor PFG300

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Can measure up to 12,000 L/min
    ・While checking the measured value, settings are possible.
    ・Current consumption: 25 mA or less
    ・NPN/PNP switch function
    ・Input range selection (for pressure/flow rate)
    ・Simple 3-step setting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Digital Flow Monitor PFG300
    Manual
    Series View search result
    PFG300View search result
  • 3-Screen Display Digital Flow Monitor PFG300
    DoC/IM
    Series View search result
    PFG300View search result
SeriesApplicable Flow Switch
PFG300PFMB、PF2MC、PF3A□H

2-Color Display Digital Pressure Sensor Controller PSE300

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Applicable sensors: PSE53m, 54m, 550, 56m, 570, 573, 574
    ・Compatible with voltage input and current input
    ・Response time: 1 ms
    ・Space saving, Capable of vertical and horizontal contact mounting
    ・Panel mounting, Bracket mounting, DIN rail mounting

    ∗ The PSE300 series is to be discontinued as to September 2025.
     Please select the PSE300A series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Pressure Sensor Controller PSE300
    Manual
    Series View search result
    PSE300View search result
  • 2-Color Display Digital Pressure Sensor Controller PSE300
    DoC/IM
    Series View search result
    PSE300View search result
SeriesSet pressure range
PSE300-101 to 101 kPa
10 to -101 kPa
-10 to 100 kPa
-0.1 to 1 MPa
-50 to 500 kPa
-0.2 to 2 kPa

Compact Pressure Switch ZSE1/ISE1

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
SeriesTypeSet pressure range
ZSE1Vacuum pressure0 to -101 kPa
ISE1LPositive pressure0 to 100 kPa
ISE1Positive pressure0 to 1 MPa

Compact Manometer PPA

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
    ・Pressure measurements can easily be taken anytime, anywhere.
SeriesSet pressureApplicable tubing sizeType
PPA100-0.1 to 1 MPaφ4,φ6For high pressure
PPA101-101 to 10 kPaφ4,φ6For vacuum
PPA102-10 to 100 kPaφ4,φ6For low pressure

Go Top