There were 1,287 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Rotary Actuators/ATEX Directive/Compact Rotary Actuator 56-CRQ2
List of ATEX Compliant Products » Rotary ActuatorsAir Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C55
List of ATEX Compliant Products » Air CylinderMist Separator Regulator 10-/21-AWM-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AWM20 to 40-D | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.3 |
21-AWM20 to 40-D | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.3 |
Dust Resistant Cylinder
Air Cylinders » Environment Resistant Cylinders-
・Applicable for environments with flying micro-powder such as ceramic powder, toner powder, paper powder, and metallic powder (Excludes weld spatter)
・4 times stronger than the standard model
・2 Lube-retainers on the rod cover prevent micro-powder of 30 μm or smaller from entering.
・The Lube-retainers create a coat of grease on the piston rod for improved durability.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC92 | Double acting | 20, 25, 32, 40 |
Compact cylinder | CQS-XC92 | Double acting | 12, 16, 20, 25 |
Compact cylinder | CQ2-XC92 | Double acting | 32, 40, 50, 63, 80, 100 |
Push-lock Type Speed Controller: Stainless Steel Type (Elbow/Universal) 10-AS-FG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Stainless steel type | 10-AS12□1FG to 42□1FG | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Stainless steel type | 10-AS13□1FG to 43□1FG | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Compact Cylinder 10-/11-/21-/22-CQ2-Z
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-CQ2-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Standard | 21-/22-CQ2-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
4 Port Solenoid Valve / Direct Operated Poppet Type 10-VQD
Clean Series/Low-Particle Generation » Directional Control Valves
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Sonic conductance: C | Cylinder size | Power consumption (W) |
---|---|---|---|
10-VQD1000 | 0.19dm3(s・bar) | φ25 | 2.0 |
Magnetic Separator FHM
Hydraulic Equipment » Hydraulic Equipment
-
・Magnetic separators protect machinery from malfunctions, reduced
precision, and burnout by adsorbing and eliminating contaminants in
the fluid by means of magnetism.
This helps extend the service life of hydraulic equipment.
Series | Applicable fluid storage volume (L/unit) | Flow speed | Fluid |
---|---|---|---|
FHM | 20 to 200 | 3 m/min or less | FHMN : Petroleum, Water glycol, Cutting oil, Emulsion FHMV : Phosphoric ester |
Air-Hydro Booster CQ2
Hydraulic Equipment » Hydraulic Cylinders
-
・Converts air pressure to hydraulic pressure for high-pressure hydraulic cylinder actuation
・No hydraulic pump is required. High hydraulic pressure can easily be obtained.
・Applications: For lifting workpieces, for automatic clamping devices, hydraulic pressure source for low profile hydraulic cylinders
Safety Instructions Hydraulic Cylinders/Precautionss Auto Switches/Precautions
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Pneumatic cylinder dia. (mm) | Generated hydraulic pressure (with 0.5 MPa) | Amount of discharged oil (cm3) |
---|---|---|---|
CQ2 | 100, 140, 160 | 3.5 to 14 | 17 to 105 |