There were 8 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Mounting Kit for Multi-Axis System LEA
Electric Actuators/Cylinders » Multi Axis System-
・Creation of an XYZ unit
・Easy system construction using the model selection software
・Compatible actuators
X-Y-axis: LEFS series, LEFB series, LEKFS series
Z-axis: LEYG series
・Compatible controllers/drivers (For single axis)
JXC51/61 series, JXC91/E1/P1/D1/L1/M1 series, LECS□‐T/LECY□ series
Series | Compatible Actuators (X-Y-axis) | Compatible Actuators (Z-axis) | Compatible Controllers/Drivers (For single axis) |
---|---|---|---|
LEA | LEFS Series (Ball Screw Drive), LEFB Series (Belt Drive), LEKFS Series (Slider Type) | LEYG Series (Guide Rod Type) | JXC51/61 Series, JXC91/E1/P1/D1/L1/M1 Series, LECS□‐T/LECY□ Series |
Guide Rod Type HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Electric ActuatorsSeries | Model | Specification |
---|---|---|
Guide Rod Type | HF1A-LEYG | HF1A |
Electric Actuator 25A-
Electric Actuators/Cylinders » EnvironmentSeries Compatible with Secondary Batteries Series 25A- » Electric Actuators
Safety Instructions Features Related Products Precautions Green Procurement (RoHS) Actuator Cable I/O Cable
Series | Model | Specification |
---|---|---|
Electric actuator | 25A-EQFS | e-Actuator Integrated Controller / Slider Type / Battery-less Absolute |
Electric actuator | 25A-EQY | e-Actuator Integrated Controller / Rod Type / Battery-less Absolute |
Electric actuator | 25A-LEFS | Slider type/Step motor, Servo motor: Applicable to the JXC□/LEC□ |
Electric actuator | 25A-LEFS | Slider type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEFS | Slider type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEJS | High rigidity slider type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEJS | High rigidity slider type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEY | Rod type/Step motor, Servo motor: Applicable to the JXC□/LEC□ |
Electric actuator | 25A-LEY | Rod type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEY | Rod type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/Motorless type) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Battery-less absolute: Applicable to the JXC□) |
Electric actuator | 25A-LEY□G | 25A-LEY□G (High performance/Rod type/Battery-less absolute (Step motor): Applicable to the JXC□) |
Electric actuator | 25A-LEYF□ | 25A-LEY□F (High performance/Rod type/Incremental (Step motor): Applicable to the JXC□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Motorless type) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Battery-less absolute: Applicable to the JXC□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Motorless type) |
Electric Actuator/Rod Type, In-line Motor Type LEY□D
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
-
LEYG Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy
・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
・Compatible with sliding bearings and ball bushing bearings
Compatible with moment load and stopper (sliding bearings)
・Speed control/Positioning: Max. 64 points
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
LEYG Series AC Servo Motor
・High output motor (100/200 W/400W/750W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Compatible drivers: LECS, LECYm
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEY16D | 30 to 300 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEY25D | 30 to 300 | Max. 452 | Max. 500 | 2.5, 5, 10 |
Step motor (Servo/24 VDC) | LEY32D | 30 to 500 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEY40D | 30 to 500 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEY16D | 50 to 300 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEY25D | 50 to 400 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEY25D | 30 to 400 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEY32D | 30 to 500 | Max. 736 | Max. 1000 | 4,8,16 |
AC servo motor | LEY63D | 100 to 800 | Max. 1910 | Max. 1000 | 5,10,20 |
AC servo motor | LEY100D | 100 to 1000 | Max. 12000 | Max. 500 | 10 |
Electric Actuator/Guide Rod Type, Motor Top Mounting Type LEYG
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
-
LEYG Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy
・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
・Compatible with sliding bearings and ball bushing bearings
Compatible with moment load and stopper (sliding bearings)
・Speed control/Positioning: Max. 64 points
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
LEYG Series AC Servo Motor
・High output motor (100/200 W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEYG16 | 30 to 200 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEYG25 | 30 to 300 | Max. 452 | Max. 500 | 3,6,12 |
Step motor (Servo/24 VDC) | LEYG32 | 30 to 300 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEYG40 | 30 to 300 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEYG16A | 30 to 200 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEYG25A | 30 to 300 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEYG25□S | 30 to 300 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEYG32□S | 30 to 300 | Max. 588 | Max. 1200 | 5,10,20 |
Electric Actuator/Guide Rod Type, In-line Motor Type LEYG□D
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
-
Series LEYG Step Motor (Servo/24 VDC) Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy.
・Lateral end load: 5 times more (compared with rod type, size 25 and 100 stroke)
・Compatible with sliding bearing and ball bushing bearing.
Compatible with moment load and stopper (sliding bearing).
・Speed control/Positioning: Max. 64 points
・Positioning and pushing control can be selected.
Possible to hold the actuator when pushing the rod to a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
Series LEY AC Servo Motor
・High output motor (100/200 W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5,000mm/s2)
・Pulse input type
・With internal absolute encoder
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Spec. | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEYG16D | 30 to 200 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEYG25D | 30 to 200 | Max. 452 | Max. 500 | 3,6,12 |
Step motor (Servo/24 VDC) | LEYG32D | 30 to 200 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEYG40D | 30 to 200 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEYG16DA | 30 to 200 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEYG25DA | 30 to 300 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEYG25DS | 30 to 300 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEYG32DS | 30 to 300 | Max. 736 | Max. 1000 | 4,8,16 |
Electric Actuator/Guide Rod Type LEYG
Electric Actuators/Cylinders » Motorless Type-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC INSTRUMENTS,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Top mounting | LEYG25 | 30 to 300 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless In-line | LEYG25D | 30 to 300 | Max. 485 | Max. 900 | 3, 6, 12 |
Motorless Top mounting | LEYG32 | 30 to 300 | Max. 588 | Max. 1200 | 4, 8, 16 |
Motorless In-line | LEYG32D | 30 to 300 | Max. 736 | Max. 1000 | 4, 8, 16 |
Battery-less Absolute Encoder Type
Electric Actuator/Guide Rod Type LEYG
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy
・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
・Compatible with sliding bearings and ball bushing bearings
Compatible with moment load and stopper (sliding bearings)
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEYG16 | 30 to 200 | Max. 141 | Max. 500 | 2.5,5,10 |
Battery-less absolute (Step motor/24 VDC) | LEYG25 | 30 to 300 | Max. 452 | Max. 500 | 3,6,12 |
Battery-less absolute (Step motor/24 VDC) | LEYG32 | 30 to 300 | Max. 707 | Max. 500 | 4,8,16 |
Battery-less absolute (Step motor/24 VDC) | LEYG40 | 30 to 300 | Max. 1058 | Max. 500 | 4,8,16 |