There were 1 hits in the keyword search.
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
· A pilot operated steam type (JSXP series) has been added. New
· Improved environmental resistance due to the stainless steel coil cover
[IP67 enclosure/NEMA4X∗] ∗ IP65 for models with a DIN terminal
·Space saving
Compact: Valve volume reduced by 25%*, Lightweight: Weight reduced
by 30%*
* Compared with the existing model
·Energy saving
Coil force: 10% increase*, Power consumption: 14% reduction*
* Compared with the existing model
·360° lead wire insertion and removal is possible.
·Improved weather resistance in outdoor environments
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
Manual
Series Type View search result JSX Direct operated View search result JSX□□U Direct operated high flow/ power saving type View search result JSX□□V Direct operated vacuum type View search result JSX□□H Direct operated high pressure type View search result JSX□□S Direct operated steam type View search result JSXM Direct operated modular mounting type JSXD Pilot operated View search result JSXP Steam type JSXZ Zero differential pressure type pilot operated Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
DoC
Series Type View search result JSX Direct operated View search result JSX□□U Direct operated high flow/ power saving type View search result JSX□□V Direct operated vacuum type View search result JSX□□H Direct operated high pressure type View search result JSX□□S Direct operated steam type View search result JSXM Direct operated modular mounting type View search result JSXD Pilot operated View search result JSXP Steam type View search result JSXZ Zero differential pressure type pilot operated View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSX | Direct operated | N.C/N.O. | 1/8, 1/4, 3/8 | 1.6 to 7.1 |
JSX□□U | Direct operated high flow/ power saving type | N.C. | 1/8, 1/4, 3/8 | 2.4 to 7.1 |
JSX□□V | Direct operated vacuum type | N.C. | 1/8, 1/4, 3/8 | 1.6 to 7.1 |
JSX□□H | Direct operated high pressure type | N.C. | 1/4, 3/8 | 3.2 |
JSX□□S | Direct operated steam type | N.C. | 1/4, 3/8 | 1.6,7.1 |
JSXM | Direct operated modular mounting type | N.C. | 1/8,1/4,3/8,1/2 | 3.2,4 |
JSXD | Pilot operated | N.C./N.O. | 1/4,3/8,1/2,3/4,1, 1 1/4,1 1/2,2,32A,40A,50A | 10 to 50 |
JSXP | Steam type | N.C. | 3/8,1/2,3/4,1,
1 1/4, 1 1/2,2,32A,40A,50A | 15 to 50 |
JSXZ | Zero differential pressure type pilot operated | N.C. | 1/4,3/8,1/2,3/8,1/2,3/4,1 | 10 to 25 |