WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Position Rotary Table MSZ

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・3-point-stopping is possible.
    ・Suitable for applications such as distributing workpieces to the left, right, and center
    ・Can be operated with one valve
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Position Rotary Table MSZ
    Manual
    Type Series View search result
    High precision typeMSZAView search result
    Basic typeMSZBView search result
TypeSeriesRack typeSizeStop position adjustment range
High precision typeMSZADouble10,20,30,50Intermediate position: ±10°
Rotating end: Left/right, both
0 to 95º using the intermediate
position as a basis
Basic typeMSZBDouble10,20,30,50Intermediate position: ±10°
Rotating end: Left/right, both
0 to 95º using the intermediate
position as a basis

Centering Unit MACM

Air Cylinders » Pin Shift Cylinder
    ・Alignment and positioning of transferred workpieces
     Contributes to space saving on conveyor lines
    ・Table
     Max. allowable load weight: 1000 kg (MACM10)
     Workpieces can be moved in any direction: forward/backward, right/left, at an angle, and even rotated (360º).
     Ball bearings allow for smooth operation.
     Table centering accuracy ±1 mm or less (Workpiece not loaded)
     Table center movable range Max. ø100 mm (MACM10-50)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActionMax. allowable load weight
kN
Stroke (mm)
MACMDouble acting2, 4, 6, 1012, 20, 30, 50

Center Lock Unit MA331-X441

Air Cylinders » Pin Shift Cylinder
Arc Welding Process Equipment » Specialty Cylinders
    ・The workpiece contact portion of the locating pin can switch from center lock (for locating) to free (for releasing workpieces).
    ・Even if the workpiece is distorted after welding, if the locating pin is set to free, the workpiece can be removed easily from the locating pin.
    ・Locating pin swing angle and rotation angle: 3° ±1°
SeriesActionHandling air pressure
MA331-X441Double acting0.2 to 0.7 MPa

Clamp Cylinder/Slim Type C(L)KG/C(L)KP-X2095

Air Cylinders » Clamp Cylinders
    ・ø25 is available.
     Weight: 380 g, Length: 186.7 mm
     (ø25-50 stroke without speed controller or auto switch)
    ・Weight reduced by up to 48%, total length reduced by 18%
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionClevis width (mm)Bore size (mm)
Standard
(Built-in standard magnet)
CKG-X2095Double acting, Single rod9, 1225, 32, 40
Standard
(Built-in strong magnet)
CKP-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in standard magnet)
CLKG-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in strong magnet)
CLKP-X2095Double acting, Single rod9, 1225, 32, 40

Low Friction Cylinder/Metal Seal MQQ/MQM/MQP

Air Cylinders » Specialty Cylinders
    ・Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size
(mm)
Operating Pressure range
(MPa)
Driving speed
(mm/s)
StandardMQQT10,16,20,25,30,400.005 to 0.50.3 to 300
Anti-lateral loadMQQL10,16,20,25,30,400.005 to 0.70.5 to 500
Anti-lateral loadMQML60.02 to 0.70.5 to 1000
Anti-lateral loadMQML10,16,20,250.005 to 0.70.5 to 1000
High speed/High frequencyMQML□□H10,16,20,250.01 to 0.75 to 3000
Single actingMQP4,6,10,16,200.001 to 0.7-

Cylinder with Lock CNA2/CDNA2

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
    ・With auto switch (CDNA2 series: CDNA2, CDNA2W)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CNA2/CDNA2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Cylinder with Lock CNA2/CDNA2
    Symbol Specifications Download
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCNA2Double acting,
Single rod
40,50,63
80,100
Spring lock
StandardCNA2WDouble acting,
Double rod
40,50,63
80,100
Spring lock

Slide Unit CXW/CDBXW/CDPXW

Air Cylinders » Dual Rod Cylinders
    ・Built-in shock absorber that absorbs impact
    ・Can be mounted on the housing or on the plate
     Highly precise parallelism of cylinders and workpieces
    ・With auto switch (CDBXW series: CDBXWM, CDBXWL, CDPXW series: CDPXWM, CDPXWL)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Unit CXW/CDBXW/CDPXW
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXWMDouble acting10,16,20,25,32
StandardBall bushing bearingCXWLDouble acting10,16,20,25,32

Clean Rodless Cylinder CYP

Air Cylinders » Magnetically Coupled Rodless Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clean Rodless Cylinder CYP
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCYPDouble acting15,32View search result
TypeSeriesActionBore size (mm)
StandardCYPDouble acting15,32

Free Mount Cylinder/Compact Type CDU-X3178

Air Cylinders » Compact Air Cylinders
    ・Now, more compact and lightweight due to the adoption of a rectangular shape piston!
    ・Weight: 49% reduction
    ・Width: 35% reduction
    ・Overall length: 10% reduction
    ・Mounting is possible from 5 directions.
     The pitch and diameter of the mounting holes for lateral mounting are the same as those of the existing CU series model.
    ・The dedicated spacer allows for interchangeable height when laterally
TypeSeriesActionBore size (mm)
Compact typeCDU-X3178Double acting single rod20,32

ISO Standard Air Cylinder C96/C96SD

Air Cylinders » Standard Air Cylinders (Square Cover)
ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (15552)
    ・Compliant with ISO Standards (15552)
    ・Lightweight: Max. 17% reduction
    ・Cycle time shortened by adopting a new cushion method (Air cushion +
     Bumper cushion)
    ・The bumper cushion reduces the metal noise that occurs when the
     piston stops.
    ・With auto switch (C96SD Series: C96SD, CP96KD, C96YD)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC96Double acting, Single rod
Double acting, Double rod
32,40,50,63,80,100,125
Non-rotating rodC96KDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100
Smooth cylinderC96YDouble acting, Single rod32,40,50,63,80,100,125

Go Top