WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Water Strainer WF300

Modular F.R.L./Pressure Control Equipment » Regulators
Industrial Filters/Sintered Metal Elements » Industrial Filters
Pressure Control Equipment » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeMesh
WF300Rc1/4, 3/8, 1/2100/70/50/25 mesh

Other Clamp Cylinders 

Air Cylinders » Clamp Cylinders
    ∗ The CKGV series was discontinued in January 2021.
     Please select the CKZT series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
DescriptionSeries
Plate Clamp CylinderM(D)UKA
Pin Clamp Cylinder
(Compact body type)
CKU

Compact Cylinder NCQ8

Air Cylinders » Compact Air Cylinders
SeriesBore size (in)
NCQ89/16″, 3/4″, 1 1/16″, 1 1/2″, 2″, 2 1/2″, 3″, 4″

5-Port Solenoid Valve VFR2000/3000/4000/5000/6000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Rubber seal main valve construction
    ・Extensive size variations are available.
    ・For driving medium and large cylinders
    ・Manifold type no.: VV5FR2, VV5FR3, VV5FR4, VV5FR5
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VFR20003.00.270.7φ631.8
VFR30008.70.382.2φ1001.8
VFR4000140.33.8φ1251.8
VFR5000250.216.2φ1401.8
VFR6000410.179.7φ2001.8

High Speed Pilot Operated Solenoid Valve DXT1215

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・High speed ON: 2.5 ms, OFF: 3 ms
    ・Large flow rate: 330 L/min (ANR)
     ∗ When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa
    ・Enclosure: IP67
    ・Power saving: 1.5 W (With power-saving circuit)
    ・Select from 3 or 5 port.
     ∗ 3-port type: Made to order (-X1)
    ・Compact
     Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→E)
b
Power
consumption
(W)
DXT12151.30.231.5 (With power-saving circuit)

Pressure Control Valve (Relief Valve) AP100

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Releases pressure over the set range into the atmosphere and constantly maintains the pressure in a pipe
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Control Valve (Relief Valve) AP100
    Manual
    Series View search result
    AP100View search result
SeriesPort sizeSet pressure (MPa)
AP1001/8,1/40.05 to 0.69

Interface Regulator 

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
DescriptionApplicable valveModel
5-Port Solenoid Valve/
Plug-in Type
SY3000
SY5000
SY7000
SY30M-□-□-□
SY50M-□-□
SY70M-□-□
5-Port Solenoid ValveSY3000/5000/7000/9000ARB□000-□-□-2
5-Port Solenoid ValveSV1000
SV2000
SV3000
SV4000
SV1□00-□-□
SV2000-□-□
SV3000-□-□
SV4000-□-□
4/5-Port Solenoid ValveSYJ5000
SYJ7000
ARBYJ5000-00-P
ARBYJ7000-00-P
5-Port Solenoid ValveVQ4000ARBQ4000-00-□-1(Plug-in type)
ARBQ4000-00-□-5(Plug lead type)
5-Port Solenoid ValveVQ5000ARBQ5000-00-□-1(Plug-in type)
ARBQ5000-00-□-5(Plug lead type)
5-Port Solenoid ValveVQC4000ARBQ4000-00-□-1
5-Port Solenoid ValveVQC5000ARBQ5000-00-□-1
5-Port Solenoid ValveVFS2000ARBF2000-00-P-1(Plug-in type)
ARBF2000-00-P-2(Non plug-in type)
5-Port Solenoid ValveVFS3000ARBF30□0-00-□-1(Plug-in type)
ARBF30□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFS4000ARBF40□0-00-□-1(Plug-in type)
ARBF40□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFS5000ARBF50□0-00-□-1(Plug-in type)
ARBF50□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR2000ARBF2000-00-□-1(Plug-in type)
ARBF2000-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR3000ARBF30□0-00-□-1(Plug-in type)
ARBF30□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR4000ARBF40□0-00-□-1(Plug-in type)
ARBF40□0-00-□-2(Non plug-in type)
5-Port Solenoid ValveVFR5000ARBF50□0-00-□-1(Plug-in type)
ARBF50□0-00-□-2(Non plug-in type)
5-Port Solenoid Valve/
ISO Standard
VQ7-6
VQ7-8
ARB250-00-□
ARB350-00-□

Regulator with Built-in Pressure Gauge ARG-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
ARG20 to 40-B1/8,1/4,3/8,1/20.02 to 0.2

Regulator with Built-in Pressure Gauge with Backflow Function
 ARG□K-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
ARG20K to 40K-B1/8,1/4,3/8,1/20.05 to 0.85
0.02 to 0.2

Filter Regulator with Built-in Pressure Gauge AWG-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Improved visibility by mounting the pressure gauge on the top of the knob
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction (Body size 30 or more)
     Better visibility: 360º, Lightweight: Approx. 12% reduction
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AWG20 to 40-B1/8,1/4,3/8,1/20.05 to 0.85
0.02 to 0.2
5

Go Top