WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Mist Separator 10-/21-AFM

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeFiltration (μm)
10-AFM20 to 401/8, 1/4, 3/8, 1/2, 3/40.3
21-AFM20 to 401/8, 1/4, 3/8, 1/2, 3/40.3

Air Slide Table 13-/22-MXS

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Integrated with a worktable in a compact manner.
    ・A smooth movement without looseness has been achieved through the adoption of a cross roller guide
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard13-/22-MXSDouble acting6, 8, 12, 16, 20, 25
Symmetric13-/22-MXS□LDouble acting6, 8, 12, 16, 20, 25

3 Port Solenoid Valve 10-SY

Clean Series/Low-Particle Generation » Directional Control Valves
SeriesTypeSonic conductance: CPower consumption (W)
10-SY100Standard type*0.14mm20.5
10-SY100Large flow type*0.22mm20.5

Pinch Valve LPV

Process Valves » Compact 2/3 Port Solenoid Valves
    ・A 3-port type has been added. [New]
     Valve type
     N.C. on one side (Normally in clamping position)
     N.O. on one side (Normally in unclamping position)
    ・Highly resistant to contamination and reduces valve failures
    ・Applicable tubing:
     Silicone, PharMed®BPT, Tygon®
    ・Power consumption: 2.0 W
    ・Compact: Valve width 20 mm
    ・Easy tubing replacement
SeriesType of actuationValve typeApplicable tubing
LPVDirect operated solenoidN.C.
N.O.
Silicone, PharMed®BPT
“Hardness of 64 (shore A) or lower (reference)”

5.0 MPa Check Valve VCHC40

Flow Control Equipment » Related Equipment
    ・Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort sizeOperating pressure
5.0 MPaVCHC403/4,10.05 to 5.0 MPa

Elbow Type (Metal Body) AS

Flow Control Equipment » Speed Controllers Special Environments
    ・Uses flame resistant resin as standard. (Equivalent to UL-94 Standard V-0)
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type (Metal body)AS12□1 to 42□1FM5 to 1/2φ4 to φ12-
All metal exterior elbow typeAS12□1 to 42□1FM5 to 1/2φ4 to φ12-

Polyurethane Coil Tubing TCU

Fittings and Tubing » Tubing
    ・Flexible
    ・Max. operating pressure: 0.8 MPa (at 20℃)
    ・For moving applications

    ∗ Colors other than black are available as made-to-order specifications.
SeriesTubing O.D.ColorNumber of coresFluid
TCUφ4,φ6,φ8Black1,2,3Air

One-touch Fitting with Improved Weather Resistance KQ-X1744

Fittings and Tubing » Fittings for Special Environments
    ・Accelerated weathering test: Passed 1000 hours
     ISO 4892-3 (JIS K 7350-3) compliant
    ・Combined cycle test: Passed 960 hours
     ISO 14993 (JIS H 8502: 1999) compliant
    ・Ozone-proof exposure test: Passed 1000 hours
     ISO 1431 (JIS K 6259) compliant
SeriesApplicable tubing O.D.Connection thread
KQ-X1744φ4,φ6,φ8,φ10,φ12,φ161/8,1/4,3/8,1/2

Rubber Seal Rotary Joint MQR-X229

Fittings and Tubing » Fittings for General Purposes
    ・Rubber seal
    ・Oldham coupling
    ・Operating pressure range: −100 kPa to 0.7 MPa
    ・Allowable rpm: 200 min−1 (rpm) *1
    ・Max. start-up rotation torque: 0.50 N・m*2 or less
    ・Service life: 10 million rotations*3
    ・Number of circuits: 8 circuits
    *1 Reference value
    *2 When no pressure is applied
    *3 Under SMC's life test conditions
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNumber of circuitsPort sizeOperating pressure
MQR-X2298M5×0.8-100 kPa to 0.7 MPa

Go Top