WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,239 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Battery-less Absolute Encoder Type
Electric Actuator/High Performance Rod Type LEY□G

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Reduces cycle time
     Cycle time: Reduced by 33% (0.65 s ← 0.97 s) compared with the existing
     model∗
     Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
     Max. speed: 700 mm/s (Improved by 40% compared with the existing
     model)
     ∗When LEY25GA-300 is operated from 0 to 300 mm (stroke)
    ・Battery-less absolute encoder compatible
     Easy operation restart after recovery of the power supply
     Maintenance labor can be reduced as the product does not require the
     use of batteries.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
High performance
Battery-less absolute
(Step motor 24 VDC)
LEY16G30 to 300Max. 141Max. 7002.5,5,10
High performance
Battery-less absolute
(Step motor 24 VDC)
LEY25G30 to 400Max. 452Max. 7003,6,12
High performance
Battery-less absolute
(Step motor 24 VDC)
LEY40G30 to 500Max. 1058Max. 8004,8,16

Filter Regulator 10-/21-AW-D

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AW20 to 40-D1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855
21-AW20 to 40-D1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855

Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG

Flow Control Equipment » Speed Controllers Special Environments
    ・Improved environmental resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water
     splashing, and where copper and zinc cannot be used
    ・Max. operating temperature: 150°C
    ・NSF H1 grease
    ・Connection thread: Supports M5, R, and G
    ・Material: Stainless steel 316 (Body A), FKM (Seal material)
     * Stainless steel 304 is used as the material for parts other than body A.
    ・Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG
    Manual
    Type Series View search result
    Elbow TypeASGView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Elbow TypeASGM5×0.8
R,G 1/8
φ6

Dust Resistant Cylinder CM2/CG1/MB/CQ2/MGP-XC4□

Air Cylinders » Environment Resistant Cylinders
    ・CM2-XC4□ has been added. New
    ・Up to 6 times more durable in dusty environments
     Applicable powder particle size: 20 to 100 μm
     Suitable for environments with ceramic powder, toner powder, paper
     powder, and metallic powder
     ∗ Excludes weld spatter
    ・Can be selected according to the application
     A Lube-retainer (stable lubrication function) and a heavy-duty scraper
     can be mounted on the piston rod.
     For the MGP series compact guide cylinder, they can also be mounted
     on the guide rod (one or both sides).
    ・The rod cover assembly can be replaced according to the operating
     environment.
     ∗ Only for bore sizes ø20, ø25, and ø32 of the CQ2 series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Air cylinderCM2-XC4□Double acting20, 25, 32, 40
Air cylinderCG1-XC4□Double acting20, 25, 32, 40, 50, 63, 80, 100
Air cylinderMB-XC4□Double acting32, 40, 50, 63, 80, 100
Compact cylinderCQ2-XC4□Double acting20, 25, 32, 40, 50, 63
Compact guide cylinderMGP-XC4□Double acting12, 16, 20, 25, 32, 40, 50, 63, 80, 100

2-Layer Fluoropolymer Polyurethane Tubing TUL

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
    ・Flexible 2-layer tube with polyurethane outer layer
    ・2-layer construction (Outer layer: Polyurethane, Inner layer: Fluoropolymer)
    ・Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
SeriesTubing O.D.
Metric size
ColorFluid
TULφ4,φ6,φ8,φ10,φ12Black, White, Blue, TranslucentAir, Water, Class 1 turbine oil (ISO VG32), Inert gas

Suction Cup ZP3C

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Sizes ø20 and ø25 have been added for the 2.5-stage bellows type. [New]
    ・Suitable for the adsorption transfer of corrugated cardboard, etc.,
     requiring abrasion resistance
    ・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
     ∗ More than 4 times the abrasion resistance of SMC’s urethane suction
     cups
    ・Reduced suction of foreign matter, such as paper particles, due to mesh
     filter
     Can be replaced without tools
    ・2.5-stage bellows type
     Optional inner ring and retainer
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3CFlat type with ribφ20, φ25, φ32, φ40, φ50
ZP3CBellows typeφ20, φ25, φ32, φ40, φ50
ZP3C2.5-stage Bellows typeφ32, φ40, φ50

Rotary Clamp Cylinder MK2T-XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
Double Guide TypeMK2TDouble acting32, 40, 50, 63

Go Top