There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Filter 10-/21-AF
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Filtration (μm) |
---|---|---|
10-AF20 to 60 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 5 |
21-AF20 to 60 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 5 |
Clean Rodless Cylinder CYP
Clean Series/Low-Particle Generation » Air Cylinders
-
・Low particle generation transfer in clean environments
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Guide type | Bore size (mm) |
---|---|---|
CYP | High precision guide | 15, 32 |
3 Port Solenoid Valve 10-SYJ
Clean Series/Low-Particle Generation » Directional Control Valves
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Sonic conductance: C | Power consumption (W) |
---|---|---|
10-SYJ300 | 0.36dm3(s・bar) | 0.35 |
10-SYJ500 | 1.2dm3(s・bar) | 0.35 |
10-SYJ700 | 3.0dm3(s・bar) | 0.35 |
Vertical Suction Filter for Coolant FHIAF-10-M149G
Industrial Filters/Sintered Metal Elements » Industrial Filters-
・Supports threaded connections
・Lightweight: 2.5 kg/Aluminum bodied
・Operating pressure: –100 to 0 kPa
・Nominal filtration: 149 μm (100 mesh)
・The vacuum pressure gauge can be used to manage clogging.
Series | Port size | Operating pressure [kPa] | Nominal filtration [μm] |
---|---|---|---|
FHIAF-10-M149G | IN port : Rp3/4 OUT port : Rc1/2 | -100 to 0 | 149 (100 mesh) |
Direct Operated 2/3 Port Isolated Valve LVMK20/200
Process Valves » Compact 2/3 Port Solenoid Valves-
・Low particle generation, Oil-free, Metal-free
・Fluids: Air, Water, Deionized water, Diluent, Cleaning fluid
・Isolated structure: The solenoid drive body is separated from the fluid area by a block seal.
・Easy piping
・Minimal dead space
・Flow adjustment is not required.
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Series Variations Green Procurement (RoHS)
Series | Valve type | Piping direction | Fluid contact material |
---|---|---|---|
LVMK | N.C. Universal | Bottom ported Side ported | Body: PPS Seal: EPDM, FKM |
Energy Saving Type 2 Port Solenoid Valve (2 Way Valve) VXE
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
-
・Power consumption reduced by 1/3 (SMC comparison)
・For air, water, oil
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXE2 | N.C. | 1/8 to 1/2 | 2 to 10 |
VXED2 | N.C. | 1/4 to 1 32A to 50A | 10 to 50 |
VXEZ2 | N.C. | 1/4 to 1 | 10 to 25 |
Handheld Electrostatic Meter IZH10
Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Rated charge amount range | Minimum display unit |
---|---|---|
IZH10 | ±20.0kV | 0.1 kV(±1.0 to ±20.0 kV) 0.01 kV(0 to ±0.99 kV) |
Digital Flow Switch for Air PF2A
Switches/Sensors/Controller » Electronic Flow Switches/Sensors
-
・An integrated type and a separate monitor type are available.
・Switch output, Accumulated pulse output, Analog output
・Capable of switching back and forth between cumulative and instantaneous flow
・IP65
・4-channel flow monitor
4 different flow ranges can be connected to 1 controller.
∗ The PF2A7□H series has been remodeled in January 2018.
Please select the PF3A7□H series.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF2A | 1 to 10 5 to 50 10 to 100 20 to 200 50 to 500 |
3-Color Display Digital Gap Checker ISA3
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)-
・Made-to-order options have been added. [New]
・A type compatible with control units
without a 2-port solenoid valve
・A cable in-line entry type
・Check at a glance to see if a workpiece is placed or not.
・The clearance distance between the detection surface and the workpiece can be found intuitively.
・Simple setting: Change the settings while checking the displayed value.
・Energy saving: Air consumption reduced by 60%
・Improved drainage resistance: 10 times or more
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Rated distance range | Piping specifications: Supply side | Piping specifications: Detection side |
---|---|---|---|
ISA3-F | 0.01 to 0.03 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-G | 0.02 to 0.15 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-H | 0.05 to 0.30 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
High Pressure Coolant Check Valve AK-DPY00025/26
Flow Control Equipment » Related Equipment-
・Max. operating pressure: 15 MPa
・Compact and lightweight: Weight 130 g (Rc3/8), 210 g (Rc1/2)
・Structure that prevents foreign matter from piling up around the main valve
・Laser-welded connection prevents looseness
Type | Series | Port size | Max. operating pressure |
---|---|---|---|
High pressure coolant | AK-DPY00025 | Rc3/8 | 15 MPa |
High pressure coolant | AK-DPY00026 | Rc1/2 | 15 MPa |