There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Cylinder JCQ/JCDQ
Air Cylinders » Compact Air Cylinders-
・Compact: Overall length shortened by 6.5 mm, Width shortened by 6 mm, Height shortened by 4 mm
・Weight: Max. 46% lighter (382 g → 204 g) (Flange mounting)
・Volume: Max. 40% reduction
・With auto switch (JCDQ series: JCDQ)
・An axial foot type and a flange type have been added. (ø32 to ø100)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JCQ | Double acting, Single rod | 12,16,20,25,32,40,50,63,80,100 |
3-Port Air Operated Valve VZA200/400
Directional Control Valves » Air Operated Valves
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv |
---|---|---|---|
VZA200 | 0.85 | 0.35 | 0.22 |
VZA400 | 2.2 | 0.17 | 0.53 |
M8/M12 Connector PCA/EX9/EX500
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
-
・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP,
EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK
・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards
・IP67 (IEC60529)
・Field-wireable connectors: No exclusive tools required, Reduction in wiring time
・SPEEDCON: Just insert the connector and make a 180° rotation.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series |
---|
PCA |
EX9 |
EX500 |
5-Port Solenoid Valve/Direct Operated Poppet Type VK3000
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Low power consumption (2 W DC, Low wattage type)
・Can be used with a pressure of 0 MPa or more
・The combined mounting of the VK300 is possible.
・Manifold type no.: VV3K3
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Power consumption (W) |
---|---|---|---|---|
VK3000 | 0.54 | 0.12 | 0.12 | 4.0 |
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・The coil orientation and blow port position can be selected.
・Electrical entry: Grommet, DIN terminal, Conduit, M12 connector
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations | Port size | Orifice diameter (mmø) |
---|---|---|---|
JSXM21 | AC20-D | 1/8, 1/4 | 3.2 |
JSXM31 | AC30-D | 1/4, 3/8 | 4 |
JSXM41 | AC40-D | 1/4, 3/8, 1/2 | 4 |
Speed Controller with Compact Indicator AS-FSA
Flow Control Equipment » Speed Controllers for General Purposes-
・Height: Max. 5.4 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in
1/4 increments.
Reduces work-hours and setting mistakes
・A type with a panel mount adapter has been added.
No tools required, Reduced installation work
Safety Instructions Flow Control Equipment/Precautions Series Variation
Green Procurement (RoHS) Panel Mount Adapter
Green Procurement (RoHS) Panel Mount Adapter
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS1002FS-□A to AS4002FS-□A | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEG
electric-actuators-cylinders » battery-less-absolute-encoder-type-
・Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
・High performance step motor controller
(Max. acceleration/deceleration: 5000 mm/s2)
・With internal battery-less absolute encoder
・Auto switches are mountable. (In-line only)
For checking the limit and the intermediate signal
・Fully integrated the compact guide unit for improved lateral load capacity
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEG25 | 30 to 100 | Max. 238 | Max. 250 | 6,8 |
Battery-less absolute (Step motor/24 VDC) | LEG32 | 30 to 100 | Max. 370 | Max. 200 | 6,8 |
Battery-less absolute (Step motor/24 VDC) | LEG40 | 30 to 100 | Max. 553 | Max. 150 | 6,8 |
Stainless Steel Speed Controller 10-AS-FG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Elbow type Universal type | 10-AS-FG | M5 to 1/2 | φ3.2 to φ12 |