There were 1,285 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Card Motor LAT3
Electric Actuators/Cylinders » Card Motor
-
・The transportation, pushing, and length measurement systems have beenminiaturized through the use of a linear motor.
・Thickness 9 mm, Weight 130 g (At a stroke of 10 mm)
・Linear motor type: Moving magnet type linear motor
・Max. pushing force: 6 N
・Positioning repeatability: ±5 μm
・Pushing measurement accuracy: ±10 μm
・Max. operating frequency: 500 cpm
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Model | Stroke (mm) | Sensor (Optical linear encoder) Resolution | Pushing Maximum Instantaneous thrust | Positioning repeatability | Pushing measurement accuracy | Maximum speed |
---|---|---|---|---|---|---|
LAT3F | 10, 20, 30, 50 | 1.25μm | Up to 6 N | ±5μm | ±10μm | 400 mm/s |
LAT3M | 50 | 5μm | Up to 6 N | ±20μm | ±40μm | 400 mm/s |
LAT3 | 10, 20, 30 | 30μm | Up to 6 N | ±90μm | ±100μm | 400 mm/s |
Auto Switch D
Rotary Actuators/Air Grippers » Auto SwitchesSwitches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
Safety Instructions Auto Switches/Precautions Plug-in Connector Assembly/How to Use DIN Terminal Green Procurement (RoHS)
Series | Type | Features |
---|---|---|
D Series | Solid state auto switch | General purpose type 2-color indicator 2-color indicator with diagnostic output Water resistant 2-color indicator With timer |
D Series | Reed auto switch | General purpose type 2-color indicator |
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-CRX
for the FANUC CORPORATION CRX Series
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots-
・Plug and Play configuration for immediate use
・FANUC CRX plug-in software: Easy programming
・Compact, lightweight product with high gripping force due to air operation
・High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, speed adjustment mechanism, and auto switch
・A split protective cover for easy air gripper maintenance
・Standards: ISO 9409-1-50-4-M6
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-CRX | 16 |
Angular Type Air Gripper/Compact Type MHC2
Rotary Actuators/Air Grippers » Angular Type Air Grippers
-
・MHC2-6: Auto switch mountable
・MHCA2-6: Short body
・MHCM2-7: Compact, lightweight
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHC2-6 | 6 |
MHCA2-6 | 6 |
MHCM2-7 | 7 |
Compact Type Parallel Style Air Gripper JMHZ2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・A single acting type has been added. [New]
・Made-to-order options have been added:
With positioning pins on the lateral mounting surface, Lateral auto switch mounting [New]
・Downsizing is possible without changes to the gripping point range. (ø20→ø16)
Overall length: Max. 21.7 mm shorter (102.7 mm→81 mm)
Thickness: Max. 7.6 mm shorter (33.6 mm→26 mm)
Weight: Max. 180 g lighter (420 g→240 g)
・High rigidity and precision are achieved by integrating the guide and finger.
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Compact type | JMHZ2 | 8,12,16,20 |
Mini Rotary Actuator CRJ
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
-
・Compact, lightweight
・Flexible mounting: Top, bottom, or side mounting is possible.
・Front or side ported is selectable.
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle Basic type | Rotating angle With external stopper |
---|---|---|---|---|
CRJ | Single | 05,1 | 90°100°180°190° | 90°180° |
Rotary Actuator CRB/CDRB
Rotary Actuators/Air Grippers » Rotary Actuators Vane Type-
・A double vane type has been added for sizes 10 to 40. [New]
・Features a compact body with a built-in angle adjustment unit and auto
switch unit (Size: 20, 30, 40)
Overall length: 44% shorter, Weight: 48% lighter
・Piping, wiring, and angle adjustment can be performed on the same side
for easier mounting.
・Easy-to-adjust start and end positions with the angle adjustment bolts
(as standard)
・The position of the chamfered portion of the shaft can be easily checked
usingthe rotating angle indicator. (Only for the CDRB with auto switch)
・Each of the units below for the CRB2 series can be mounted to the CRB
series.
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Vane type | Size | Rotating angle Single | Rotating angle Double |
---|---|---|---|---|---|
Standard (Without auto switch) | CRB | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
Standard (With auto switch) | CDRB | Single | 10,15,20,30,40 | 90°,180° | - |
With vertical auto switch unit | CRB□-A | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
With angle adjustment unit | CRB□-B | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
With vertical auto switch unit With angle adjustment unit | CRB□-C | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
Auto Switch D
Air Cylinders » Auto SwitchesSwitches/Sensors/Controller » Auto Switches for Air Cylinders
Safety Instructions Auto Switches/Precautions How to Mount and Move the Auto Switch Plug-in Connector Assembly/How to Use DIN Terminal Green Procurement (RoHS)
Series | Type | Features |
---|---|---|
D Series | Solid state auto switch | General purpose type,2-color indicator,2-color indicator with diagnostic output,Water resistant 2-color indicator,Hygienic,With timer,Magnetic field resistant 2-color indicator,Heat resistant 2-color indicator,Wide range detection type |
D Series | Reed auto switch | General purpose type,2-color indicator,Magnetic field resistant 2-color indicator,Heat resistant |
Shock Absorber RJ
Air Cylinders » Shock Absorbers-
・Max. operating cycles: 10 million cycles
・Stops transferred objects gently
・Lineup features from M6 to M27
・Compatible with the RB series in terms of mounting
・Applicable models can be selected depending on the operating speed.
L type: 0.05 to 1 m/s
H type: 0.05 to 2 m/s
Short stroke type: 0.05 to 1 m/s
Type | Series | Absorbed energy(J) | Absorption stroke(mm) | O.D. thread |
---|---|---|---|---|
Soft type | RJ | 0.5 to 70 | 4 to 25 | M6 to M27 |
Short stroke type | RJ | 0.5 to 3.7 | 5 to 10 | M8 to M14 |
ISO Cylinder C85
Air Cylinder C75
ISO Products » CylindersAir Cylinders » ISO Cylinders: ISO Standards (6432)
-
・Compliant with ISO Standards (6432) (C85)
・Part numbers for actuators with mounting brackets, rod end brackets, and auto switches are now available.
As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
・Easy fine adjustment of auto switch position
・Transparent switch bracket improves visibility of indicator LED.
・With auto switch
C85 Series: CD85, CD85W, CD85K, CD85R
C75 Series: CD75, CD75W, CD75K, CD75R
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C85 | Double acting, Double rod | 8,10,12,16,20,25 |
Standard | C85 | Single acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Single acting | 8,10,12,16,20,25 |
Direct mount | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C75 | Double acting, Single rod | 32,40 |
Standard | C75 | Double acting, Double rod | 32,40 |
Standard | C75 | Single acting | 32,40 |
Non-rotating rod | C75 | Double acting, Single rod | 32,40 |
Non-rotating rod | C75 | Single acting | 32,40 |
Direct mount | C75 | Double acting, Single rod | 32,40 |