Product Information »
WEB Catalog
» Air Cylinders
» Standard Air Cylinders (Round Type)
Standard Air Cylinders (Round Type)
Air Cylinder CG1/CDG1
-
・Improved piping flexibility
・Piping can be connected every 90 degrees (4 positions). (Made to order:
XC3)
・Cylinder with rod end bracket is standardized.
・Interchangeable in mounting with the existing model
・Various mounting bracket options
・Part numbers for products with a rod end bracket and/or a pivot bracket
It is not necessary to order a bracket for the applicable cylinder
separately.
Safety Instructions Actuators/Precautions Auto Switches/Precautions How to Mount and Move the Auto Switch Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG1-Z1 | Double acting single rod | 20,25,32,40,50,63,80,100 |
Features
Improved piping flexibility (Made to order: XC3)
・Piping can be connected every 90 degrees (4 positions).
・Suitable piping position can be selected during designing phase.
Stroke Variations
Various mounting bracket options
・Mounting brackets suitable for various installation conditions
・Improved mounting flexibility
Part numbers for products with a rod end bracket and/or a pivot bracket
It is not necessary to order a bracket for the applicable cylinder separately.
* Mounting brackets are shipped together with the product but do not come assembled.
Series Variations
* Click here for details on the clean series.