WEB Catalog


Adobe Flash Player(v16 or later) is required to view the catalog.


![]() |
・The controller and high-voltage power supply module can be mounted separately.
・Space saving: Height 37 mm x Width 30 mm ・One controller can control a maximum of 4 ionizers. ・Potential amplitude: 25 V or less ・Rapid neutralization of static electricity: Max. speed of 0.1 s |
Other Data |
---|
Series | Type | Ion generation method | Ion balance |
---|---|---|---|
IZT42 | Dual AC Type | Corona discharge type | Within ±30 V |
IZT41 | AC Type | Corona discharge type | Within ±30 V |
IZT40 | Standard Type | Corona discharge type | Within ±30 V |
Series | Type | Download |
---|---|---|
IZT42 | Dual AC Type |
|
IZT41 | AC Type |
|
IZT40 | Standard Type |
|


Height reduced by 57 mm(60%)

Can be mounted in a narrow space


Potential amplitude is reduced with SMC independent Dual AC type sensor.
Static neutralization in consideration of damage to a device which is sensitive to electrostatic discharge (ESD) can be achieved. Potential amplitude applied to the applicable workpiece is reduced even if the workpiece is mounted within close proximity of the ionizer.

The controller and high-voltage power supply module can be mounted separately.

One controller can control a maximum of 4 ionizers.

Low maintenance emitter cartridges are used.
Minimizes contamination of emitters by discharging compressed air at the surface of the emitters.

High speed de-ionizing cartridges and energy saving type de-ionizing cartridges are available.

Easy mounting and removal using connector
Only the bar can be replaced.