-
WEB Catalog
Product Information »
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Push-lock Type Speed Controller with One-touch Fitting Compact Type JAS
![]() |
・Height 12.7mm, Height: 9.7mm shorter (43.3% reduction)
Possible to adjust flow rate even in a narrow space Easily mounted using a hexagon wrench ・Minimum operating pressure: 0.05 MPa ・Easy to use Push-lock type ・Easier and consistent flow setting |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS |
M3×0.5 M5×0.8 10-32UNF |
φ3.2 to φ4 to φ6 | φ1/8'' to φ5/32'' to φ1/4'' |
Push-lock Type Speed Controller with One-touch Fitting Compact TypeJAS
Type | Series | Download |
---|---|---|
Elbow type | JAS |
|

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: