WEB Catalog


Adobe Flash Player(v16 or later) is required to view the catalog.


Products »WEB Catalog » Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers)
![]() |
・Operable without the need to remove the unit from the rack
・Front access: Simple to control, service, and maintain with all filters and drainage accessible via the front panel ・Space saving: Multiple chillers can be mounted to a 19-inch rack. ・Cooling capacity: 1.1/1.2/1.8/2.4/3.0/5.1 kW (60 Hz) ・Temperature stability: ±0.1℃ ・Global power supply: Single-phase 100 VAC (50/60 Hz)/115 VAC (60 Hz) Single-phase 200 to 230 VAC (50/60 Hz) |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating liquid |
---|---|---|---|---|---|
HRR |
5 to 35℃ 15 to 35℃ |
1.1 kW 1.2 kW 1.8 kW 2.4 kW 3.0 kW 5.1 kW |
±0.1℃ |
Air-cooled refrigeration Water-cooled refrigeration |
Tap water Ethylene glycol aqueous solution (15%) |
Series | Download |
---|---|
HRR |
|

Applicable for installation in locations other than 19-inch racks. This is a set of unfixed casters and adjuster feet stop.

A precision temperature control method which utilizes expansion valves and temperature sensors allowed for the realization of a product with a high temperature stability of ±0.1°C.

Display of 24 types of alarm codes Operation is monitored at all times by the integrated sensor.
The applicable alarm code (24 types) is displayed after self-diagnosis.

When it is time for periodical checks of the pumps, fan motor, dustproof filter, etc.,
a maintenance code will be generated as a reminder. Helpful for facility maintenance

Thermo-chiller internal temperature, pressure, etc., can be displayed.

As the heating method uses discharged heat, a heater is unnecessary.
The heating function is effective in maintaining a constant temperature, particularly in the winter when the ambient temperature is low.

Serial communication (RS-232C/RS-485) and contact input/output signals (2 inputs and 3 outputs)
are equipped as standard. This allows for communication with the user’s equipment and system construction, depending on the application.

SMC has a comprehensive network in the global market.
We now have a presence of more than 560 branch offices and distributors in 83 countries and regions worldwide. With this global network, we are able to provide a global supply of our substantial range of products and high-quality customer service. We also provide full support to local factories, foreign manufacturing companies, and Japanese companies in each country.