-
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Air Dryers
Refrigerated Air Dryer/For Use in Southeast Asia IDFC□
![]() |
・Applicable for the high-temperature environments of tropical regions
・Can be used in high-temperature environments Ambient temperature : Max. 45℃ Inlet air temperature : Max. 65℃ Dew point range : 3℃ to 20℃ ・Air flow capacity : 9.2 m3/min (52% increase compared to the current model) ・Power supply voltage : Single-phase 230 VAC (50 Hz) |
Other Data |
---|
Series | Rated inlet condition | Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 3℃ |
Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 10℃ |
Air flow capacity (m3/min [ANR] ) Outlet air pressure dew point 20℃ |
Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFC60 |
50℃ 0.7 MPa |
0.9 | 2.8 | 4.7 |
R410A(HFC) GWP:2088 |
R1 |
IDFC70 |
50℃ 0.7 MPa |
1.6 | 4.7 | 7.8 |
R410A(HFC) GWP:2088 |
R1 1/2 |
IDFC80 |
50℃ 0.7 MPa |
2.2 | 6.5 | 10.9 |
R410A(HFC) GWP:2088 |
R2 |
IDFC90 |
50℃ 0.7 MPa |
3.1 | 9.2 | 15.4 |
R410A(HFC) GWP:2088 |
R2 |
Refrigerated Air Dryer/For Use in Southeast AsiaIDFC□
Series | Download |
---|---|
IDFC60 |
|
IDFC70 |
|
IDFC80 |
|
IDFC90 |
|

■New stainless steel heat exchanger helps reduce the load of the compressor
■Easier maintenance
● The red zone indicates an overload operation.
Can be used to check for high operating conditions Can notify you when the dustproof filter requires cleaning

■Options
・Anti-corrosive treatment for copper tube
・With Chinese labels and a Chinese operation manual [New]
・With a heavy-duty auto drain
・With an earth leakage breaker
・ With a terminal block for operating, error, and remote operation signals
・With a timer controlled solenoid valve type auto drain
■Optional accessories
・Foundation bolt set
・Piping adapter
・Bypass piping set [New]
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: