-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_543
»
Electric Actuators/Cylinders
IN_PROD_1607
»
Battery-less Absolute Encoder Type


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Battery-less Absolute Encoder Type
Battery-less Absolute Encoder Type
Electric Gripper 2-Finger Type (F Type) LEHF
Electric Gripper 2-Finger Type (F Type) LEHF
![]() |
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered. ・No battery is installed. Reduced maintenance No battery is used to store the position information. There is no need to manage spare batteries or replacement maintenance. ・Equipped with a drop prevention function (All series come equipped with a self-lock mechanism.) ・The self-lock mechanism reduces power consumption. ・Equipped with a gripping check function Note) ( ): For long strokes |
Other Data |
---|
Model | Body size |
Stroke/ both sides (mm) |
Gripping force [N] Basic |
Gripping force [N] Compact |
Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHF | 32 | 32(64)Note) | 48 to 120 | 48 to 120 | 5 to 100 |
LEHF | 40 | 40(80)Note) | 72 to 180 | 72 to 180 | 5 to 100 |
Battery-less Absolute Encoder Type
Electric Gripper 2-Finger Type (F Type)LEHF
Electric Gripper 2-Finger Type (F Type)LEHF
Model | Download |
---|---|
LEHF |
|
LEHF |
|

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: