Air Cylinder CJ2/CDJ2
Air Cylinder Made to Order Common Specifications
Symbol Specifications Download
-XB7Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
-XB9Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
-XB13Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
-XC3Made to Order Common Specifications Special port location PDF
-XC8Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
-XC9Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
-XC10Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
-XC11Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
-XC22Made to Order Common Specifications Fluororubber seals PDF
-XC51Made to Order Common Specifications With hose nipple PDF
-XC85Made to Order Common Specifications Grease for food processing equipment PDF