產品情報 »
產品目錄
» 開關/感測器/控制器
» 數位式壓力開關/感測器 (感測器・放大器一體型)
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
數位式壓力開關/感測器 (感測器・放大器一體型)
2色顯示式高精度數位式微壓開關 ZSE30AF-X576~X580

-
2D CAD
查看 2D CAD 2色顯示式高精度數位式微壓開關 ZSE30AF-X576~X580
說明書
系列 種類 查看搜尋結果 ZSE30AF-X576 連成壓 查看搜尋結果 ZSE30AF-X577 連成壓 查看搜尋結果 ZSE30AF-X578 連成壓 查看搜尋結果 ZSE30AF-X579 連成壓 查看搜尋結果 ZSE30AF-X580 連成壓 查看搜尋結果 2色顯示式高精度數位式微壓開關 ZSE30AF-X576~X580
自我宣告書
系列 種類 查看搜尋結果 ZSE30AF-X576 連成壓 查看搜尋結果 ZSE30AF-X577 連成壓 查看搜尋結果 ZSE30AF-X578 連成壓 查看搜尋結果 ZSE30AF-X579 連成壓 查看搜尋結果 ZSE30AF-X580 連成壓 查看搜尋結果
系列 | 種類 | 額定壓力範圍 |
---|---|---|
ZSE30AF-X576 | 連成壓 | –500 ~ 500Pa |
ZSE30AF-X577 | 連成壓 | –1.00 ~ 1.000kPa |
ZSE30AF-X578 | 連成壓 | –2.00 ~ 2.00kPa |
ZSE30AF-X579 | 連成壓 | –5.00 ~ 5.00kPa |
ZSE30AF-X580 | 連成壓 | –10.00 ~ 10.00kPa |