Pressure Relief 3 Port Valves
3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve VP546E/746E

-
・Can be connected to F.R.L. units (AC-D series)
Allows for space saving and reduced piping labor.
・Flow rate characteristics C [dm3/(s·bar)]
VP546E: 7.5
VP746E: 12.6
・A model with a soft start-up function is also available.
・Power consumption: 0.35 W (Without light)
・Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
-
2D CAD
查看 2D CAD
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable combinations |
---|---|
VP546E | AC30-D |
VP746E | AC40-D |
產品特點
Can be connected to F.R.L. units (AC-D series)

Allows for space saving and reduced piping labor.
Flow rate characteristics C[dm3(/ s·bar)]
VP346E:4.2 VP546E:7.5 VP746E:12.6 VP946E:234
A model with a soft start-up function is also available.

-
Power consumption: 0.35 W (Without light)
-
Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)