產品情報 »
產品目錄
» 協作機械手臂用 真空夾取單元
» 更換盤
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
按主題/行業分類的目錄
更換盤
Tool Changer/Auto Type RMTA

-
·Robot hand tool automatic exchange
· Standards: ISO9409-1 compliant
Support for direct mounting on collaborative robots
· Robot and end tool connection/release
· More compact as flanges are not required.
Direct mounting on collaborative robots eliminates the need for flanges
and reduces design labor
·Supports a work load of up to 20 kg (Work load: 5 kg, 10 kg, 20 kg)
Type | Series | Work load (kg) | Repeatability (Position reproducibility) |
---|---|---|---|
RMTA | Auto Type | 5,10,15 | ±0.01 |
產品特點
Robot hand tool automatic exchange
Work load: 5 kg, 10 kg, 20 kg

Integrating the mounting groove of the tool holder
Reducing the design labor required to install the tool plate

Select the method used to install the tool plate.

High precision and high rigidity
Repeatability: ±0.01 mm (Position reproducibility)
Allowable bending moment: 17.4 N·m (10 kg carrying capacity)
Supports a work load of up to 20 kg
Work load: 5 kg, 10 kg, 20 kg
Direct mounting to the tool I/O is possible with an M8 connector.
∗ 10 kg type only

Drop prevention
Drop prevention mechanism locks the actuator so parts remain locked in place even if air pressure drops.
Uses a safety construction where the connection is not released even when an external force is applied

Manual pilot port
The plate can be released in the event of an air pressure drop by inserting a tool into the manual operation port.

Tool holder

The robot adapter enables mounting to a wide range of robots.
Can also be used with the tool changer on shaft-mounted SCARA robots or robots with different flange mounting dimensions.

Related Products