產品情報 »
產品目錄
» 開關/感測器/控制器
» 數位式流量開關/感測器
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
數位式流量開關/感測器
3-Screen Display 4-Channel Flow Monitor PFG200

-
・Up to 4 flow sensors can be connected!
・It is possible to change the settings while checking the measured value.
・Centralized control saves installation space.
66% reduction in installation space (Compared with the panel mounted
PFG20□)
・Accumulated flow measurement
A single product can manage the accumulated flow in four lines.
・A single monitor various applications
3 channels are displayed simultaneously. (Customer defined channel can
be set.)
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable flow switch |
---|---|
PFG200 | PF2A, PF3W-Z, PF3W, PF2D |
產品特點
Up to 4 flow sensors can be connected!

Visualization of Settings
Item and set value are displayed together. Easy to confirm the displayed item

Easy Screen Switching
It is possible to change the settings while checking the measured value.

Simple 3-Step Setting

Centralized Control Saves Installation Space.

Accumulated Flow Measurement
A single product can manage the accumulated flow in four lines.

A Single Monitor Various Applications
3 channels are displayed simultaneously. (Customer defined channel can be set.)

Input Range Selection (for Pressure/Flow rate)

Connectors
Connection and removal of wiring is easy.

Functions

Hub Function
Converts analog signals to digital signals and supports IO-Link
A currently used sensor can be used.
∗ Supports analog voltage output 1-5 V

IO-Link
