產品情報 »
產品目錄
» 協作機械手臂用 真空夾取單元
» 磁石式夾爪
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
磁石式夾爪
Magnet Gripper for Collaborative Robots MHM-X7400A-HC10/HC10DT
for the YASKAWA Electric Corporation MOTOMAN-HC

-
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Magnet Gripper for Collaborative Robots MHM-X7400A-HC10/HC10DT
for the YASKAWA Electric Corporation MOTOMAN-HC說明書
Series 查看搜尋結果 MHM-X7400A-HC10
MHM-X7400A-HC10DT查看搜尋結果
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-HC10 MHM-X7400A-HC10DT | 160(2) 200(6) |
產品特點
■Attracts and holds heavy objects with a magnet
■Supports workpieces with holes and uneven surfaces
■Compact with high holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
■Continues to hold workpieces even when the air is shut off
■Operate by simply connecting 1 air supply tube and an electrical wiring connector.
■Integrated solenoid valve, auto switch, and piston speed adjustment mechanism