產品目錄

產品情報 »  產品目錄  » 電動驅動器/單軸機器人  » 無電池絕對式編碼器型

無電池絕對式編碼器型

Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G

    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗
     ∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
     Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
     Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
    ・Circular arc grooves allow for high rigidity and high precision.
    ・Moment resistance: Improved by up to 61%
    ・Battery-less absolute encoder compatible
     Easy operation restart after recovery of the power supply
     Maintenance labor can be reduced as the product does not require
     the use of batteries.
SpecificationModelStroke
(mm)
Work load
(kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS25G100 to 500Max.40Max.15006,12,20
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS32G100 to 500Max.68Max.13008,16,24
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS40G200 to 600Max.75Max.120010,20,30

產品特點

Reduces cycle time

With a 4-row circular arc on each side for high rigidity and high precision (zero clearance)

Improved moment resistance



Table displacement amount reduced to 1/2



Zero table clearance



Auto switches are mountable.

Allows for position detection of the table throughout the stroke



Same dimensions as the LEF/Complete mounting compatibility is ensured.



The body bottom positioning pin holes have been standardized.



Magnet for adhesion of the dust seal band

Improved adhesion enhances the dustproof performance and reduces dust seal band blistering.

Go Top