產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
泛用接頭
快速接頭 KQ2

-
・真空-100kPa~可使用
・本體形狀:全51機種
・螺牙部材質/表面處理(有或無):2種
・可選擇的表面處理:黃銅(無電解)、黃銅+無電解鍍鎳
・適用氣壓管外徑
真圓形
公釐: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16
英吋:ø1/8'', ø5/32'', ø3/16'', ø1/4'', ø5/16'', ø3/8'', ø1/2''
橢圓形
公釐: ø3.2, ø4, ø6
英吋:ø1/8'', ø5/32'', ø3/16''
・連接螺牙
公制:M3, M5, M6
R,Rc :1/8, 1/4, 3/8, 1/2
G:1/8, 1/4, 3/8, 1/2
NPT:10-32UNF, 1/16, 1/8, 1/4, 3/8, 1/2
Uni:1/8, 1/4, 3/8, 1/2
・密封方式
密封劑/墊片密封 密封圈密封
墊片密封(Uni螺牙)
系列 | 釋放套形狀 | 尺寸 | 連接螺牙 |
---|---|---|---|
KQ2 | 橢圓形 | 公釐、英吋 | M,R,Rc,G,NPT,Uni |
KQ2 | 真圓形 | 公釐、英吋 | M,R,Rc,G,NPT,Uni |