製品情報 »
WEBカタログ
» 產業用通訊元件/無線系統
» Industrial Device Communication Equipment: CC-Link Compatible Products
WEBカタログ
製品一覧
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
テーマ・業種別カタログ
Industrial Device Communication Equipment: CC-Link Compatible Products
步進馬達控制器 JXCE1/91/P1/D1/L□/M1

-
・EtherCAT, EtherNet/IP™, PROFINET, DeviceNet®,
IO-Link, and CC-Link compatible
・Two types of operation command:
Step no. defined operation, Numerical data defined operation
・Transition wiring of communication cables
・Numerical monitoring available
・IO-Link communication can be performed.
・Controller with STO sub-function/JXC□F
-
2D CAD
查看 2D CAD 步進馬達控制器 JXCE1/91/P1/D1/L□/M1
說明書
Series 查看搜尋結果 JXCE1 (Standard)
JXCEF (With subfunction)查看搜尋結果 JXC91 (Standard) 查看搜尋結果 JXCP1 (Standard) 查看搜尋結果 JXCD1 (Standard) 查看搜尋結果 JXCL1 (Standard)
JXCLF (With subfunction)查看搜尋結果 JXCM1 (Standard) 查看搜尋結果 步進馬達控制器 JXCE1/91/P1/D1/L□/M1
自我宣告書
Series 查看搜尋結果 JXCE1 (Standard)
JXCEF (With subfunction)查看搜尋結果 JXC91 (Standard) 查看搜尋結果 JXCP1 (Standard) 查看搜尋結果 JXCD1 (Standard) 查看搜尋結果 JXCL1 (Standard)
JXCLF (With subfunction)查看搜尋結果 JXCM1 (Standard) 查看搜尋結果
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Series | Compatible motor | Power supply voltage | Fieldbus |
---|---|---|---|
JXCE1 (Standard) JXCEF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherCAT™ |
JXC91 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherNet/IP™ |
JXCP1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | PROFINET |
JXCD1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | DeviceNet™ |
JXCL1 (Standard) JXCLF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | IO-Link |
JXCM1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | CC-Link |
產品特點
Step Motor Controller

Step Data Input Type JXC51/61 Series
Easy-to-use setting software ACT Controller 2 (For PC)
・ACT2 Controller Setting Software ACT Controller 2


・Teaching Box

The actuator and controller are provided as a set. (They can be ordered separately as well.)

Fieldbus Network
EtherCAT/EtherNet/IP™/PROFINET/
DeviceNet®/CC-Link Direct Input Type
Step Motor Controller/JXC□ Series
・Controller Setting Software ACT Controller 2

Controller with STO Sub-Function JXC□F Series
Safety function/STO, SS1-t (EN 61800-5-2)
When the STO signal is input from the safety device, after the SS1-t operation is completed, the unit shifts to the STO operation and the power supply of the motor is turned OFF.

Certified by a third-party organization
Facilitates the safety designing of equipment and facilities (compliant with ISO/IEC standards)
