產品情報 » 旋轉缸/氣壓夾爪
» 協作式機器人用氣壓夾爪
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
協作式機器人用氣壓夾爪
Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series

-
・Compact, lightweight product with high gripping force due to air operation
・An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
With high-precision linear guide, Repeatability: ±0.01 mm
Linear guide of the higher rigidity and precision is used. Higher rigidity
・Integrated speed adjustment mechanism
・A split protective cover for easy air gripper maintenance
・Selectable attachment, protective cover, and number of auto switches
Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series說明書
Type Series 查看搜尋結果 For Collaborative Robots JMHZ2-X7400-KA 查看搜尋結果
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-X7400-KA | 16 |
產品特點
Air Gripper Unit for Collaborative Robots

Compact, lightweight product with high gripping force due to air operation
An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
With high-precision linear guide, Repeatability: ±0.01 mm
Linear guide of the higher rigidity and precision is used. Higher rigidity
Integrated speed adjustment mechanism
A split protective cover for easy air gripper maintenance
Selectable attachment, protective cover, and number of auto switches
Component Parts

Specifications

How to Order

Characteristics

Dimensions