產品情報 » 旋轉缸/氣壓夾爪
» 協作式機器人用氣壓夾爪
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
協作式機器人用氣壓夾爪
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-CRX
for the FANUC CORPORATION CRX Series

-
・Plug and Play configuration for immediate use
・FANUC CRX plug-in software: Easy programming
・Compact, lightweight product with high gripping force due to air operation
・High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, speed adjustment mechanism, and auto switch
・A split protective cover for easy air gripper maintenance
・Standards: ISO 9409-1-50-4-M6
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-CRX
for the FANUC CORPORATION CRX Series說明書
Type Series 查看搜尋結果 For Collaborative Robots JMHZ2-16D-X7400B-CRX 查看搜尋結果
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-CRX | 16 |
產品特點
Air Gripper Unit for Collaborative Robots

Compact, lightweight product with high gripping force due to air operation
An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
With high-precision linear guide, Repeatability: ±0.01 mm
Linear guide of the higher rigidity and precision is used. Higher rigidity (Compared with the same size of the existing MHZ2)
Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
Integrated solenoid valve, speed adjustment mechanism, and auto switch
FANUC CRX Plug-in Software
A split protective cover for easy air gripper maintenance
Allows you to maintain the air gripper without removing the user-specific attachment
Component Parts

Characteristics

Dimensions

FANUC CRX Plug-in Software
Easy programming
By using SMC's air gripper unit plug-in software, the dedicated setting window can be displayed and dedicated instructions can be executed.
The CRX plug-in software can be easily installed by inserting a USB stick containing the software (provided by SMC) into the control device.
* Please download the CRX plug-in software from the SMC website, and save it to a USB memory.
