產品目錄

產品情報 »  產品目錄  » 電動驅動器/單軸機器人  » 電動驅動器

電動驅動器

電動驅動器 簡單控制 控制器一體型/有桿型 EQYG□H

    ・如同空氣元件可簡單設定!
     不需程式,可2點停止
     不需程式,可3點停止
     在所有動作模式下,可設定循環時間
    ・Downsized with Integrated Controller, Wiring saving,
     Labor saving · Programless · Reduced adjustment time
    ・Annual CO2 emissions: Max. 59% reduction (SMC comparison)
     [5.8 kg-CO2e/year (14.1)]
     ∗ The numerical values vary depending on the operating conditions.
規格系列行程
(mm)
推力
(N)
速度
(mm/s)
螺距
(mm)
無電池 絕對型
(步進馬達 24 VDC)
EQYG16□H30 〜 200最大154最大7002.5,5,10
無電池 絕對型
(步進馬達 24 VDC)
EQYG25□H30 〜 300最大511最大9003,6,12,20
無電池 絕對型
(步進馬達 24 VDC)
EQYG32□H30 〜 300最大796最大8504,8,16,24

產品特點

Easy to set up, just like air equipment!

Two position stop with no programming required

Three position stop with no programming required

Cycle time can be set in all control modes.

Annual CO2 emissions reduced by up to 59% through motor control optimization (SMC comparison)

Can be selected from 4 directions (In-line motor type)

LEDs indicate the load condition./Increased metal connector strength

Restart from the last stop position is possible.

Detection of table stop position by means of an auto switch is possible.

Variations

Go Top