產品情報 »
產品目錄
» 電動驅動器/單軸機器人
» 電動驅動器
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
按主題/行業分類的目錄
電動驅動器
電動驅動器 簡單控制 控制器一體型/有桿型 EQY□H

規格 | 系列 | 行程 (mm) | 推力 (N) | 速度 (mm/s) | 螺距 (mm) |
---|---|---|---|---|---|
無電池 絕對型 (步進馬達 24 VDC) | EQY25□H | 30 ~ 400 | Max. 452 | Max. 900 | 3, 6, 12, 20 |
無電池 絕對型 (步進馬達 24 VDC) | EQY32□H | 30 ~ 500 | Max. 707 | Max. 900 | 4, 8, 16, 24 |
產品特點
Easy to set up, just like air equipment!

Two position stop with no programming required

Three position stop with no programming required

Cycle time can be set in all control modes.

Annual CO2 emissions reduced by up to 59% through motor control optimization (SMC comparison)

Can be selected from 4 directions (In-line motor type)

LEDs indicate the load condition./Increased metal connector strength

Restart from the last stop position is possible.

Detection of table stop position by means of an auto switch is possible.

Variations