產品目錄

產品情報 »  產品目錄  » 輕巧型壓縮機  » 輕巧型壓縮機

輕巧型壓縮機

Compact Compressor CRP

    ・Supplies compressed air in an environment with no air source such as
     cobots, AGV and AMRs
    ・Compact: 154 mm (Width) x 134 mm (Height) x 100 mm (Depth)
    ・Lightweight: 3.5 kg (Compressor: 3.1 kg, Controller: 0.4 kg)
     A single unit can be used to provide positive or vacuum pressure
      (vacuum pump).
     Max. discharge pressure: 0.55 MPa
     Ultimate vacuum pressure: −70 kPa
    ・Oil-free
    ・Noise: 55 dB or less (When the silencer ANB1-01 is installed) (When
     supplying positive pressure)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
  • Compact Compressor CRP
    說明書
    Series 查看搜尋結果
    CRP查看搜尋結果
SeriesCompression methodMax. discharge pressure/Ultimate vacuum pressureMax. discharge flow rate/Max. suction flow rate
CRPReciprocating (Oil-free)0.55 MPa/−70 kPa10L/min(ANR)

產品特點

Supplies compressed air in an environment with no air source such as cobots, AGV and AMRs

Max. flow rate of 10 L/min (ANR)

Reaches the ultimate vacuum pressure (−70 kPa) in 0.2 seconds

The time to reach the ultimate vacuum pressure when the vacuum pad is placed about 3 meters from the compressor

Applications

60 cpm with a gripping force of 0.3 MPa

Alarm

Alarm LED turns on or flashes when an error is detected

∗ Refer to the operation manual for possible causes and troubleshooting.

Can be mounted from 2 directions

Go Top